There are five I2C interfaces used in the GP
EVM board.
- MAIN_I2C0: This interface is used by
the software to identify the EVM and to control the power supply circuit. It is
interfaced to presence detect latch to identify the daughter cards which are presently
installed, Board ID memory device, board ID memories of the daughter cards and HSE
connector. This I2C is also connected to a test header J5 for AM64x/AM243x processor slave operation. Pin outs of I2C test header is given in
Table 3-28.
Table 3-28 I2C Test Header (J5)
Pin-out
| Pin No. |
Signal |
| 1 |
DGND |
| 2 |
SoC_I2C0_SDA |
| 3 |
SoC_I2C0_SCL |
- MAIN_I2C1:
This is interfaced to 16 bit GPIO expanders that is being used for all control signals
and LED controls, 8bit LED Driver with part number TPIC2810, Current Monitors
with part number INA226 to monitor current of VDD_CORE, VDDAR_CORE, SoC_DVDD3V3,
SoC_DVDD1V8, VDDA_1V8, VDD_DDR4 , Temperature sensor with part number TMP100,
Display Interface with part number OSD9616P0992-10, Test automation connector via
voltage isolation. This I2C is also connected to a test header J4 for AM64x processor
slave operation. Pin outs of I2C test header is given in Table 3-29.
Table 3-29 I2C Test Header (J4)
Pin-out
| Pin No. |
Signal |
| 1 |
SoC_I2C1_SCL |
| 2 |
SoC_I2C0_SDA |
| 3 |
DGND |
| 4 |
INA_ALERT |
| 5 |
NC |
- MAIN_I2C3: This is connected to the
expansion board connector from a mux. I2C3 is muxed with the MCAN signals. The default
state of the mux is MCAN.
- MCU_I2C0: This is connected to the
safety connector.
- MCU_I2C1: This is connected to the
safety connector.
Figure 3-30 depicts the I2C tree.