SPRUIX0D February   2021  – August 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Revisions and Assembly Variants
  3. 2Important Usage Notes
    1. 2.1 Power-On Usage Note
  4. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Power-On/Off Procedures
      1. 3.3.1 Power-On Procedure
      2. 3.3.2 Power-Off Procedure
    4. 3.4 Peripheral and Major Component Description
      1. 3.4.1  Clocking
        1. 3.4.1.1 Ethernet PHY Clock
        2. 3.4.1.2 AM64x/AM243x Clock
        3. 3.4.1.3 PCIe Clock
      2. 3.4.2  Reset
      3. 3.4.3  Power
        1. 3.4.3.1 Power Input
        2. 3.4.3.2 Reverse Polarity Protection
        3. 3.4.3.3 Current Monitoring
        4. 3.4.3.4 Power Supply
        5. 3.4.3.5 Power Sequencing
        6. 3.4.3.6 AM64x/AM243x Power
      4. 3.4.4  Configuration
        1. 3.4.4.1 Boot Modes
      5. 3.4.5  JTAG
      6. 3.4.6  Test Automation
      7. 3.4.7  UART Interfaces
      8. 3.4.8  Memory Interfaces
        1. 3.4.8.1 DDR4 Interface
        2. 3.4.8.2 MMC Interfaces
          1. 3.4.8.2.1 Micro SD Interface
          2. 3.4.8.2.2 eMMC Interface
        3. 3.4.8.3 OSPI Interface
        4. 3.4.8.4 SPI EEPROM Interface
        5. 3.4.8.5 Board ID EEPROM Interface
      9. 3.4.9  Ethernet Interface
        1. 3.4.9.1 DP83867 PHY Default Configuration
        2. 3.4.9.2 DP83869 PHY Default Configuration
        3. 3.4.9.3 Ethernet LED
      10. 3.4.10 Display Interface
      11. 3.4.11 USB 2.0 Interface
      12. 3.4.12 PCIe Interface
      13. 3.4.13 High Speed Expansion Interface
      14. 3.4.14 CAN Interface
      15. 3.4.15 Interrupt
      16. 3.4.16 ADC Interface
      17. 3.4.17 Safety Connector
      18. 3.4.18 SPI Interfaces
      19. 3.4.19 I2C Interfaces
      20. 3.4.20 FSI Interface
  5. 4Known Issues and Modifications
    1. 4.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
    2. 4.2 Issue 2 - MDIO Ethernet PHY Communications
    3. 4.3 Issue 3 - DC Barrel Jack Warning when Hot-Plugging
  6. 5References
  7. 6Revision History

AM64x/AM243x Power

The Core voltage of the AM64x/AM243x can be powered by 0.75 V or 0.8 V or 0.85 V based on the power optimization requirement. It is recommended to use a single voltage source when the SoC Core voltage (VDD_CORE) and SoC Array Core Voltage (VDDR_CORE) and other array core voltages (VDDA_0P85_SERDES0_C, VDDA_0P85_SERDES0, VDDA_0P85_USB0, VDD_DLL_MMC0, VDD_MMC0) is 0.85 V. In cases where the SoC Core voltage is required to be 0.75 V or 0.8 V and SoC Array Core Voltage and other Array Core voltages is required to be 0.85 V then there needs to be separate voltage supply for the SoC Core voltage and an separate supply for the SoC Array Core voltages.

This EVM has a provision for providing single voltage supply or different voltage supply to the SoC Core and SoC Array Core and other Array Core Voltages and based requirement. This can be configured by the placement of resistors as mentioned in Figure 3-8.

GUID-1F503383-8654-45D4-8C9F-F1D9F1343DF7-low.png Figure 3-8 AM64x/AM243x Core Supply and Array Core Supply Options
Note:
  • PROC101x-001 BOM variant, implements the AM6442 and requires 0.75 V supplied to the VDD_CORE and 0.85 V supplied to VDDR_CORE. In this variant R2 and R4 are installed by default and VDD_CORE supply (U25) is setup for 0.75 V operation.
  • PROC101x-002 BOM variant, implements the AM2434 and requires 0.85 V supplied to VDD_CORE and VDDR_CORE. In this variant R1 and R3 are installed by default and VDD_CORE supply (U25) is setup for 0.85 V operation.

The SoC has different IO groups. Each IO group is powered by specific power supplies as shown in Table 3-6.

Table 3-6 SoC Power Supply
SI.No. Power Supply SoC Supply Rails IO Power Group Power
1 VDDA_CORE VDDA_0P85_SERDES0 SERDES0 0.85
VDDA_0P85_SERDES0_C 0.85
VDDA_0P85_USB0 USB0 0.85
VDD_MMC0 MMC0 0.85
2 SoC_DVDD3V3 VDDS_MCU MCU 3.3
VDDA_3P3_USB0 USB0 3.3
VDDSHV0 General 3.3
VDDSHV1 PRG0 3.3
VDDSHV2 PRG1 3.3
VDDSHV3 GPMC 3.3
3 VDDA_1V8_MCU VDDA_MCU MCU 1.8
4 VDDA_MCU_ADC VDDA_ADC ADC0 1.8
5 VDDA_1V8_SERDES VDDA_1P8_SERDES0 SERDES0 1.8
6 VDDA_1V8_USB0 VDDA_1P8_USB0 USB0 1.8
7 VDDA_1V8 VDDS_OSC OSC0 1.8
VDDA_TEMP_0/1 1.8
VDDA_PLL_0/1/2 1.8
8 VDD_DDR4 VDDS_DDR DDR0 1.2
VDDS_DDR_C 1.2
9 SOC_DVDD1V8 VDDSHV4 FLASH 1.8
VDDS_MMC0 MMC0 1.8
10 VDDSHV_SD_IO VDDSHV5 MMC1 1.8