SPRUIX0D February 2021 – August 2021
The GP EVM utilizes an array of DC-DC converters to supply the various memories, clocks, SoC and other components on the card with the necessary voltage and the power required. Table 3-5 gives power-good LEDs provided on EVM board to give users positive confirmation of the status of output of each supply.
Test points for each power outputs are provided on the EVM Board and are mentioned in the below Table 3-4.
| Sl.No | Power Supply | Test Point | Voltage |
|---|---|---|---|
| Top Side | |||
| 1 | VMAIN | TP81 | 12 V |
| 2 | VCC_5V0 | TP18 | 5 V |
| 3 | VCC3V3_PREREG | TP12 | 3.3 V |
| 4 | VCC_3V3_SYS | TP44 | 3.3 V |
| 5 | VDD_2V5 | TP6 | 2.5 V |
| 6 | VDD_1V1 | TP28 | 1.1 V |
| 7 | VDDA1V8 | TP29 | 1.8 V |
| 8 | VDD_CORE | TP14 | 0.75 V (1) |
| 9 | VCC_CORE | TP23 | 0.75 V |
| 10 | VDD_0V85 | TP8 | 0.85 V |
| 11 | VDDAR_CORE | TP10 | 0.85 V |
| 12 | VCC1V2_DDR | TP4 | 1.2 V |
| 13 | VDD_2V8 | TP99 | 2.8 V |
| 14 | VCC3V3_TA | TP96 | 3.3 V |
| 15 | VDD_1V0 | TP56 | 1 V |
| 16 | VPP_DDR_2V5 | TP47 | 2.5 V |
| 17 | VDDR_VTT | TP48 | 0.6 V |
| 18 | VCC1V8 | TP51 | 1.8 V |
| 19 | VPP_1V8 | TP52 | 1.8 V |
| Sl.No | Power Supply | LED REF |
|---|---|---|
| Before SW1 TURN ON | ||
| 1 | VMAIN | LD6 |
| 2 | VCC3V3_TA | LD24 |
| After SW1 TURN ON | ||
| 3 | VCC_5V0 | LD15 |
| 4 | VCC3V3_PREREG | LD4 |
| 5 | VCC_3V3_SYS | LD9 |
| 6 | VDD_2V5 | LD1 |
| 7 | VDD_1V1 | LD10 |
| 8 | VDDA1V8 | LD8 |
| 9 | VDD_CORE | LD2 |
| 10 | VCC_CORE | LD7 |
| 11 | VDD_2V8 | LD25 |
| 12 | VCC1V2_DDR | LD3 |
Figure 3-6 Power Good LEDs