SPRUIX0D February 2021 – August 2021
A 20-pin connector J3 of part number TSW-110-07-S-D for connecting ADC signals of the AM64x/AM243x. The connector includes ADC0_AIN0-7, VDDA_ADC connections and ground connections.
| Pin No. | Signal | Pin No. | Signal |
|---|---|---|---|
| 1 | DGND | 11 | ADC0_AIN7 |
| 2 | NC | 12 | DGND |
| 3 | ADC0_AIN6 | 13 | DGND |
| 4 | VDDA_ADC | 14 | ADC0_AIN1 |
| 5 | DGND | 15 | ADC0_AIN0 |
| 6 | ADC0_AIN2 | 16 | DGND |
| 7 | ADC0_AIN5 | 17 | VDDA_ADC |
| 8 | DGND | 18 | ADC0_AIN3 |
| 9 | DGND | 19 | NC |
| 10 | ADC0_AIN4 | 20 | DGND |