SPRUIX0D February 2021 – August 2021
A 12x2 standard 0.1” spaced header- TSW-112-07-S-D is included as a safety signal connector. The safety connector includes signals connected to the MCU. The 24 pins include MCU_I2C0, MCI_I2C1, MCU_UART1, MCU_SPI0 and MCU_SPI1 signals. This provides eighteen signals that can be used as either the specified interface or as MCU_GPIOs. In addition the CONN_MCU_RESETz, CONN_MCU_PORz, MCU_RESETSTATz and MCU_SAFETY_ERRORn signals are supported with the connector.
| Pin No. | Signal | Pin No. | Signal |
|---|---|---|---|
| 1 | VCC_3V3_SYS | 13 | MCU_UART1_RTS_3V3 |
| 2 | MCU_SPI0_D1 | 14 | MCU_I2C1_SDA |
| 3 | MCU_SPI0_CS1 | 15 | MCU_UART1_TX_3V3 |
| 4 | MCU_SPI0_D0 | 16 | MCU_SPI0_CLK |
| 5 | MCU_GPIO0_8 | 17 | MCU_I2C0_SDA |
| 6 | MCU_SPI0_CS0 | 18 | MCU_I2C1_SCL |
| 7 | TEST_LED2 | 19 | MCU_RESETSTATZ |
| 8 | MCU_GPIO0_6 | 20 | MCU_I2C0_SCL |
| 9 | MCU_GPIO0_7 | 21 | CONN_MCU_RESETZ |
| 10 | MCU_UART1_CTS_3V3 | 22 | MCU_SAFETY_ERRORZ_3V3 |
| 11 | MCU_UART1_RX_3V3 | 23 | DGND |
| 12 | MCU_GPIO0_9 | 24 | CONN_MCU_PORZ |