SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
#CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_TABLE_1 lists the memory-mapped registers for the AUX_TIMER01 registers. All register offset addresses not listed in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_TABLE_1 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | T0CFG | Timer 0 Configuration | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CFG |
| 4h | T0CTL | Timer 0 Control | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CTL |
| 8h | T0TARGET | Timer 0 Target | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0TARGET |
| Ch | T0CNTR | Timer 0 Counter | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CNTR |
| 10h | T1CFG | Timer 1 Configuration | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CFG |
| 14h | T1CTL | Timer 1 Control | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CTL |
| 18h | T1TARGET | Timer 1 Target | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1TARGET |
| 1Ch | T1CNTR | Timer 1 Counter | #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CNTR |
Complex bit access types are encoded to fit into small table cells. #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_LEGEND shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
T0CFG is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CFG_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CFG_TABLE.
Return to the Summary Table.
Timer 0 Configuration
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TICK_SRC_POL | TICK_SRC | |||||
| R-0h | R/W-0h | R/W-0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRE | RESERVED | MODE | RELOAD | ||||
| R/W-0h | R-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-15 | RESERVED | R | 0h | Reserved |
| 14 | TICK_SRC_POL | R/W | 0h | Tick source polarity for Timer 0.
0h = Count on rising edges of TICK_SRC. 1h = Count on falling edges of TICK_SRC. |
| 13-8 | TICK_SRC | R/W | 0h | Select Timer 0 tick source from the synchronous event bus.
0h = AUX_EVCTL:EVSTAT0.AUXIO0 1h = AUX_EVCTL:EVSTAT0.AUXIO1 2h = AUX_EVCTL:EVSTAT0.AUXIO2 3h = AUX_EVCTL:EVSTAT0.AUXIO3 4h = AUX_EVCTL:EVSTAT0.AUXIO4 5h = AUX_EVCTL:EVSTAT0.AUXIO5 6h = AUX_EVCTL:EVSTAT0.AUXIO6 7h = AUX_EVCTL:EVSTAT0.AUXIO7 8h = AUX_EVCTL:EVSTAT0.AUXIO8 9h = AUX_EVCTL:EVSTAT0.AUXIO9 Ah = AUX_EVCTL:EVSTAT0.AUXIO10 Bh = AUX_EVCTL:EVSTAT0.AUXIO11 Ch = AUX_EVCTL:EVSTAT0.AUXIO12 Dh = AUX_EVCTL:EVSTAT0.AUXIO13 Eh = AUX_EVCTL:EVSTAT0.AUXIO14 Fh = AUX_EVCTL:EVSTAT0.AUXIO15 10h = AUX_EVCTL:EVSTAT1.AUXIO16 11h = AUX_EVCTL:EVSTAT1.AUXIO17 12h = AUX_EVCTL:EVSTAT1.AUXIO18 13h = AUX_EVCTL:EVSTAT1.AUXIO19 14h = AUX_EVCTL:EVSTAT1.AUXIO20 15h = AUX_EVCTL:EVSTAT1.AUXIO21 16h = AUX_EVCTL:EVSTAT1.AUXIO22 17h = AUX_EVCTL:EVSTAT1.AUXIO23 18h = AUX_EVCTL:EVSTAT1.AUXIO24 19h = AUX_EVCTL:EVSTAT1.AUXIO25 1Ah = AUX_EVCTL:EVSTAT1.AUXIO26 1Bh = AUX_EVCTL:EVSTAT1.AUXIO27 1Ch = AUX_EVCTL:EVSTAT1.AUXIO28 1Dh = AUX_EVCTL:EVSTAT1.AUXIO29 1Eh = AUX_EVCTL:EVSTAT1.AUXIO30 1Fh = AUX_EVCTL:EVSTAT1.AUXIO31 20h = AUX_EVCTL:EVSTAT2.MANUAL_EV 21h = AUX_EVCTL:EVSTAT2.AON_RTC_CH2 22h = AUX_EVCTL:EVSTAT2.AON_RTC_CH2_DLY 23h = AUX_EVCTL:EVSTAT2.AON_RTC_4KHZ 26h = AUX_EVCTL:EVSTAT2.SCLK_LF 27h = AUX_EVCTL:EVSTAT2.PWR_DWN 28h = AUX_EVCTL:EVSTAT2.MCU_ACTIVE 29h = AUX_EVCTL:EVSTAT2.VDDR_RECHARGE 2Ah = AUX_EVCTL:EVSTAT2.ACLK_REF 2Bh = AUX_EVCTL:EVSTAT2.MCU_EV 2Ch = AUX_EVCTL:EVSTAT2.MCU_OBSMUX0 2Dh = AUX_EVCTL:EVSTAT2.MCU_OBSMUX1 2Eh = AUX_EVCTL:EVSTAT2.AUX_COMPA 2Fh = AUX_EVCTL:EVSTAT2.AUX_COMPB 35h = AUX_EVCTL:EVSTAT3.AUX_TIMER1_EV 36h = No event. 37h = AUX_EVCTL:EVSTAT3.AUX_TDC_DONE 38h = AUX_EVCTL:EVSTAT3.AUX_ISRC_RESET_N 39h = AUX_EVCTL:EVSTAT3.AUX_ADC_DONE 3Ah = AUX_EVCTL:EVSTAT3.AUX_ADC_IRQ 3Bh = AUX_EVCTL:EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL 3Ch = AUX_EVCTL:EVSTAT3.AUX_ADC_FIFO_NOT_EMPTY 3Dh = AUX_EVCTL:EVSTAT3.AUX_SMPH_AUTOTAKE_DONE 3Eh = AUX_EVCTL:EVSTAT3.AUX_DAC_HOLD_ACTIVE |
| 7-4 | PRE | R/W | 0h | Prescaler division ratio is 2PRE: 0x0: Divide by 1. 0x1: Divide by 2. 0x2: Divide by 4. ... 0xF: Divide by 32,768. |
| 3-2 | RESERVED | R | 0h | Reserved |
| 1 | MODE | R/W | 0h | Timer 0 mode. Configure source for Timer 0 prescaler. 0h = Use clock as source for prescaler. Note that AUX_SYSIF:PEROPRATE.TIMER01_OP_RATE sets the clock frequency. 1h = Use event set by TICK_SRC as source for prescaler. |
| 0 | RELOAD | R/W | 0h | Timer 0 reload mode.
0h = Manual mode. Timer 0 stops and T0CTL.EN becomes 0 when the counter value becomes equal to or greater than T0TARGET.VALUE. 1h = Continuous mode. Timer 0 restarts when the counter value becomes equal to or greater than ( T0TARGET.VALUE - 1). |
T0CTL is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CTL_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CTL_TABLE.
Return to the Summary Table.
Timer 0 Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EN | ||||||||||||||
| R-0h | R/W-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | EN | R/W | 0h | Timer 0 enable. 0: Disable Timer 0. 1: Enable Timer 0. The counter restarts from 0 when you enable Timer 0. |
T0TARGET is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0TARGET_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0TARGET_TABLE.
Return to the Summary Table.
Timer 0 Target
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VALUE | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | VALUE | R/W | 0h | Timer 0 target value. Manual Reload Mode: - Timer 0 increments until the counter value becomes equal to or greater than VALUE. - AUX_TIMER0_EV pulses high for 1 peripheral clock period when the counter value is equal to or greater than VALUE. Note: When VALUE is 0, Timer 0 counts to 1. AUX_TIMER0_EV pulses high for 1 peripheral clock period. Continuous Reload Mode: - Timer 0 increments until the counter value becomes equal to or greater than ( VALUE - 1), then restarts from 0. - AUX_TIMER0_EV pulses high for 1 peripheral clock period when the counter value is 0, except for when you enable the timer. Note: When VALUE is less than 2, Timer 0 counter value remains 0. AUX_TIMER0_EV goes high and remains high 1 peripheral clock period after you enable the timer. It is allowed to update the VALUE while the timer runs. |
T0CNTR is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CNTR_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T0CNTR_TABLE.
Return to the Summary Table.
Timer 0 Counter
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VALUE | ||||||||||||||||||||||||||||||
| R-0h | R-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | VALUE | R | 0h | Timer 0 counter value. |
T1CFG is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CFG_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CFG_TABLE.
Return to the Summary Table.
Timer 1 Configuration
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TICK_SRC_POL | TICK_SRC | |||||
| R-0h | R/W-0h | R/W-0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRE | RESERVED | MODE | RELOAD | ||||
| R/W-0h | R-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-15 | RESERVED | R | 0h | Reserved |
| 14 | TICK_SRC_POL | R/W | 0h | Tick source polarity for Timer 1.
0h = Count on rising edges of TICK_SRC. 1h = Count on falling edges of TICK_SRC. |
| 13-8 | TICK_SRC | R/W | 0h | Select Timer 1 tick source from the synchronous event bus.
0h = AUX_EVCTL:EVSTAT0.AUXIO0 1h = AUX_EVCTL:EVSTAT0.AUXIO1 2h = AUX_EVCTL:EVSTAT0.AUXIO2 3h = AUX_EVCTL:EVSTAT0.AUXIO3 4h = AUX_EVCTL:EVSTAT0.AUXIO4 5h = AUX_EVCTL:EVSTAT0.AUXIO5 6h = AUX_EVCTL:EVSTAT0.AUXIO6 7h = AUX_EVCTL:EVSTAT0.AUXIO7 8h = AUX_EVCTL:EVSTAT0.AUXIO8 9h = AUX_EVCTL:EVSTAT0.AUXIO9 Ah = AUX_EVCTL:EVSTAT0.AUXIO10 Bh = AUX_EVCTL:EVSTAT0.AUXIO11 Ch = AUX_EVCTL:EVSTAT0.AUXIO12 Dh = AUX_EVCTL:EVSTAT0.AUXIO13 Eh = AUX_EVCTL:EVSTAT0.AUXIO14 Fh = AUX_EVCTL:EVSTAT0.AUXIO15 10h = AUX_EVCTL:EVSTAT1.AUXIO16 11h = AUX_EVCTL:EVSTAT1.AUXIO17 12h = AUX_EVCTL:EVSTAT1.AUXIO18 13h = AUX_EVCTL:EVSTAT1.AUXIO19 14h = AUX_EVCTL:EVSTAT1.AUXIO20 15h = AUX_EVCTL:EVSTAT1.AUXIO21 16h = AUX_EVCTL:EVSTAT1.AUXIO22 17h = AUX_EVCTL:EVSTAT1.AUXIO23 18h = AUX_EVCTL:EVSTAT1.AUXIO24 19h = AUX_EVCTL:EVSTAT1.AUXIO25 1Ah = AUX_EVCTL:EVSTAT1.AUXIO26 1Bh = AUX_EVCTL:EVSTAT1.AUXIO27 1Ch = AUX_EVCTL:EVSTAT1.AUXIO28 1Dh = AUX_EVCTL:EVSTAT1.AUXIO29 1Eh = AUX_EVCTL:EVSTAT1.AUXIO30 1Fh = AUX_EVCTL:EVSTAT1.AUXIO31 20h = AUX_EVCTL:EVSTAT2.MANUAL_EV 21h = AUX_EVCTL:EVSTAT2.AON_RTC_CH2 22h = AUX_EVCTL:EVSTAT2.AON_RTC_CH2_DLY 23h = AUX_EVCTL:EVSTAT2.AON_RTC_4KHZ 26h = AUX_EVCTL:EVSTAT2.SCLK_LF 27h = AUX_EVCTL:EVSTAT2.PWR_DWN 28h = AUX_EVCTL:EVSTAT2.MCU_ACTIVE 29h = AUX_EVCTL:EVSTAT2.VDDR_RECHARGE 2Ah = AUX_EVCTL:EVSTAT2.ACLK_REF 2Bh = AUX_EVCTL:EVSTAT2.MCU_EV 2Ch = AUX_EVCTL:EVSTAT2.MCU_OBSMUX0 2Dh = AUX_EVCTL:EVSTAT2.MCU_OBSMUX1 2Eh = AUX_EVCTL:EVSTAT2.AUX_COMPA 2Fh = AUX_EVCTL:EVSTAT2.AUX_COMPB 35h = No event. 36h = AUX_EVCTL:EVSTAT3.AUX_TIMER0_EV 37h = AUX_EVCTL:EVSTAT3.AUX_TDC_DONE 38h = AUX_EVCTL:EVSTAT3.AUX_ISRC_RESET_N 39h = AUX_EVCTL:EVSTAT3.AUX_ADC_DONE 3Ah = AUX_EVCTL:EVSTAT3.AUX_ADC_IRQ 3Bh = AUX_EVCTL:EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL 3Ch = AUX_EVCTL:EVSTAT3.AUX_ADC_FIFO_NOT_EMPTY 3Dh = AUX_EVCTL:EVSTAT3.AUX_SMPH_AUTOTAKE_DONE 3Eh = AUX_EVCTL:EVSTAT3.AUX_DAC_HOLD_ACTIVE |
| 7-4 | PRE | R/W | 0h | Prescaler division ratio is 2PRE: 0x0: Divide by 1. 0x1: Divide by 2. 0x2: Divide by 4. ... 0xF: Divide by 32,768. |
| 3-2 | RESERVED | R | 0h | Reserved |
| 1 | MODE | R/W | 0h | Timer 1 mode. Configure source for Timer 1 prescaler. 0h = Use clock as source for prescaler. Note that AUX_SYSIF:PEROPRATE.TIMER01_OP_RATE sets the clock frequency. 1h = Use event set by TICK_SRC as source for prescaler. |
| 0 | RELOAD | R/W | 0h | Timer 1 reload mode.
0h = Manual mode. Timer 1 stops and T1CTL.EN becomes 0 when the counter value becomes equal to or greater than T1TARGET.VALUE. 1h = Continuous mode. Timer 1 restarts when the counter value becomes equal to or greater than ( T1TARGET.VALUE - 1). |
T1CTL is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CTL_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CTL_TABLE.
Return to the Summary Table.
Timer 1 Control
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EN | ||||||||||||||
| R-0h | R/W-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | EN | R/W | 0h | Timer 1 enable. 0: Disable Timer 1. 1: Enable Timer 1. The counter restarts from 0 when you enable Timer 1. |
T1TARGET is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1TARGET_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1TARGET_TABLE.
Return to the Summary Table.
Timer 1 Target
Timer 1 counter target value
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VALUE | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | VALUE | R/W | 0h | Timer 1 target value. Manual Reload Mode: - Timer 1 increments until the counter value becomes equal to or greater than VALUE. - AUX_TIMER1_EV pulses high for 1 peripheral clock period when the counter value is equal to or greater than VALUE. Note: When VALUE is 0, Timer 1 counts to 1. AUX_TIMER1_EV pulses high for 1 peripheral clock period. Continuous Reload Mode: - Timer 1 increments until the counter value becomes equal to or greater than ( VALUE - 1), then restarts from 0. - AUX_TIMER1_EV pulses high for 1 peripheral clock period when the counter value is 0, except for when you enable the timer. Note: When VALUE is less than 2, Timer 1 counter value remains 0. AUX_TIMER1_EV goes high and remains high 1 peripheral clock period after you enable the timer. It is allowed to update the VALUE while the timer runs. |
T1CNTR is shown in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CNTR_FIGURE and described in #CC26_AUX_TIMER01_CC26_AUX_TIMER01_MMAP_AUX_TIMER01_CC26_AUX_TIMER01_ALL_T1CNTR_TABLE.
Return to the Summary Table.
Timer 1 Counter
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VALUE | ||||||||||||||||||||||||||||||
| R-0h | R-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | VALUE | R | 0h | Timer 1 counter value. |