SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
This document is organized into sections that correspond to each major feature; it explains the features and functionality of each module and how to use them. For each feature, references are provided for the driver documentation of the corresponding operating systems. This document does not contain performance characteristics of the device or modules, which are gathered in the corresponding device data sheets. This manual is intended for system software developers, hardware designers, and application developers.