SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The fault status registers indicate the cause of a fault. For bus faults, the fault address register indicates the address accessed by the operation that caused the fault, as shown in Table 6-4.
Handler | Status Register Name | Address Register Name | Register Description |
---|---|---|---|
Hard fault | Hard Fault Status (HFSR) | — | See Section 3.7.4 |
Bus fault | Bus Fault Status (BFSR) | Bus Fault Address (BFAR) | See Section 3.7.4 |
Usage fault | Usage Fault Status (UFSR) | — | — |