The Arm® Cortex®-M4 processor provides a high-performance, low-cost platform that meets the system requirements of minimal memory implementation, reduced pin count, and low-power consumption. The following features are included:
- 32-bit Arm® Cortex®-M4 architecture optimized for small-footprint, embedded applications
- Outstanding processing performance combined with fast interrupt handling
- Arm Thumb®-2 technology with mixed 16- and 32-bit instruction set delivers the high performance expected of a 32-bit Arm® core in a compact memory size usually associated with 8- and 16-bit devices, typically in the range of a few kilobytes of memory for microcontroller-class applications:
- Single-cycle multiply instruction and hardware divide
- Atomic bit manipulation (bit-banding), delivering maximum memory use and streamlined peripheral control
- Unaligned data access, enabling efficient packing of data into memory
- Fast code execution permits slower processor clock or increases sleep mode time
- Harvard architecture characterized by separate buses for instruction and data
- Efficient processor core, system, and memories
- Hardware division and fast digital signal processing oriented multiply accumulate
- Saturating arithmetic for signal processing
- Deterministic, high-performance interrupt handling for time-critical applications
- Enhanced system debug with extensive breakpoint and trace capabilities
- Full debug with data matching for watchpoint generation
- Migration from the Arm7® processor family for better performance and power efficiency
- Standard trace support
- ITM
- TPIU with asynchronous serial wire output (SWO)
- Optimized for single-cycle flash memory use
- Ultra-low power consumption with integrated sleep modes
- 48 MHz operation