SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
| Address Offset | Reset | 0xFFFF FFFF | |
| Physical Address | Instance | ||
| Description | |||
| The Link Register (LR) is register R14, and it stores the return information for subroutines, function calls, and exceptions. LR can be accessed from either privileged or unprivileged mode. | |||
| EXC_RETURN is loaded into LR on exception entry. See Table 6-2 for the values and description. | |||
| Type | R/W | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LINK | |||||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31–0 | LINK | This field is the return address. | R/W | 0xFFFF FFFF |