A UART is an integrated circuit used for RS-232C serial communications. A UART contains a transmitter (parallel-to-serial converter) and a receiver (serial-to-parallel converter); each is clocked separately.
The CC13x1x3 and
CC26x1x3 device platform
includes one fully programmable UART. The UART can generate individually masked
interrupts from the receive (RX), transmit (TX), modem flow control, and error
conditions. The module generates one combined interrupt when any of the interrupts
are asserted and are unmasked.
The UART has the following features:
- Programmable baud-rate generator allows speeds up to 3 Mbps
- Separate 32 × 8 TX FIFOs and 32 × 16 RX FIFOs reduce CPU interrupt service loading
- Programmable FIFO length, including 1-byte deep operation that provides conventional double-buffered interface
- FIFO trigger levels of 1/8, 1/4, 1/2, 3/4, and 7/8
- Standard asynchronous communication bits for start, stop, and parity
- Line-break generation and detection
- Fully programmable serial interface characteristics:
- 5, 6, 7, or 8 data bits
- Even, odd, stick, or no-parity bit generation and detection
- One or two stop-bit generation
- Full modem-handshake support
- Programmable hardware flow control
- Standard FIFO-level interrupts
- Efficient transfers using the µDMA controller:
- Separate channels for TX and RX
- Receive single request asserted when data is in the FIFO; burst request asserted at programmed FIFO level
- Transmit single request asserted when there is space in the FIFO; burst request asserted at programmed FIFO level