The AUX ADC peripheral has the following features:
- 12-bit general purpose successive-approximation type (SAR) ADC
- Samples analog-capable AUX I/O pins or internal chip voltages
- Sample rates up to 200 ksps
- Manual or event-driven ADC trigger to start ADC sampling or conversion dependent of ADC operation mode:
- ADC trigger starts sampling followed by conversion
- Continuous sampling, ADC trigger starts conversion
- Configurable sampling time
- Fixed or relative ADC reference
- Four-element ADC sample FIFO with event interface
Figure 20-14 shows how the ADC connects to analog nodes and the digital control provided by AUX_ANAIF and ADI_4_AUX registers.