SWCU191 February 2022 CC1311P3 , CC1311R3 , CC2651P3 , CC2651R3 , CC2651R3SIPA
The Reference DAC uses a configurable sample clock to translate an 8-bit digital code into an analog voltage stored in a Sample-and-Hold (S-H) capacitor. The S-H capacitor interfaces a selected load directly or through a buffer when driving higher loads.