SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Table 18-38 lists the memory-mapped registers for the GPIO registers. All register offset addresses not listed in Table 18-38 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | DESC | Module Description | Go |
4h | DESCEX | Module Description Extended | Go |
44h | IMASK | Interrupt Mask | Go |
4Ch | RIS | Raw interrupt status | Go |
54h | MIS | Masked interrupt status | Go |
5Ch | ISET | Interrupt set | Go |
64h | ICLR | Interrupt clear | Go |
6Ch | IMSET | Interrupt mask set | Go |
74h | IMCLR | Interrupt mask clear | Go |
100h | DOUT3_0 | Alias for Data out 3 to 0 | Go |
104h | DOUT7_4 | Alias for Data out 7 to 4 | Go |
108h | DOUT11_8 | Alias for Data out 11 to 8 | Go |
10Ch | DOUT15_12 | Alias for Data out 15 to 12 | Go |
110h | DOUT19_16 | Alias for Data out 19 to 16 | Go |
114h | DOUT23_20 | Alias for Data out 23 to 20 | Go |
118h | DOUT27_24 | Alias for Data out 27 to 24 | Go |
200h | DOUT31_0 | Data out 31 to 0 | Go |
210h | DOUTSET31_0 | Data out set 31 to 0 | Go |
220h | DOUTCLR31_0 | Data out clear 31 to 0 | Go |
230h | DOUTTGL31_0 | Data out toggle 31 to 0 | Go |
300h | DOUTTGL3_0 | Alias for Data out toggle 3 to 0 | Go |
304h | DOUTTGL7_4 | Alias for Data out toggle 7 to 4 | Go |
308h | DOUTTGL11_8 | Alias for Data out toggle 11 to 8 | Go |
30Ch | DOUTTGL15_12 | Alias for Data out toggle 15 to 12 | Go |
310h | DOUTTGL19_16 | Alias for Data out toggle 19 to 16 | Go |
314h | DOUTTGL23_20 | Alias for Data out toggle 23 to 20 | Go |
318h | DOUTTGL27_24 | Alias for Data out toggle 27 to 24 | Go |
400h | DOE3_0 | Alias for Data out enable 3 to 0 | Go |
404h | DOE7_4 | Alias for Data out enable 7 to 4 | Go |
408h | DOE11_8 | Alias for Data out enable 11 to 8 | Go |
40Ch | DOE15_12 | Alias for Data out enable 15 to 12 | Go |
410h | DOE19_16 | Alias for Data out enable 19 to 16 | Go |
414h | DOE23_20 | Alias for Data out enable 23 to 20 | Go |
418h | DOE27_24 | Alias for Data out enable 27 to 24 | Go |
500h | DOE31_0 | Data out enable 31 to 0 | Go |
510h | DOESET31_0 | Data out enable set 31 to 0 | Go |
520h | DOECLR31_0 | Data out enable clear 31 to 0 | Go |
530h | DOETGL31_0 | Data out enable toggle 31 to 0 | Go |
600h | DIN3_0 | Alias for Data input 3 to 0 | Go |
604h | DIN7_4 | Alias for Data input 7 to 4 | Go |
608h | DIN11_8 | Alias for Data input 11 to 8 | Go |
60Ch | DIN15_12 | Alias for Data input 15 to 12 | Go |
610h | DIN19_16 | Alias for Data input 19 to 16 | Go |
614h | DIN23_20 | Alias for Data input 23 to 20 | Go |
618h | DIN27_24 | Alias for Data input 27 to 24 | Go |
700h | DIN31_0 | Data input 31 to 0 | Go |
800h | EVTCFG | Event configuration | Go |
Complex bit access types are encoded to fit into small table cells. Table 18-39 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
DESC is shown in Table 18-40.
Return to the Summary Table.
Description Register. This register provides IP module ID, revision information, instance index and standard MMR registers offset.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | MODID | R | 7C49h | Module identifier used to uniquely identify this IP. |
15-12 | STDIPOFF | R | 1h | Standard IP MMR block offset. Standard IP MMRs are the set from aggregated IRQ registers till DTB. 0: Standard IP MMRs do not exist 0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address) |
11-8 | INSTIDX | R | 0h | IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15). |
7-4 | MAJREV | R | 1h | Major revision of IP (0-15). |
3-0 | MINREV | R | 0h | Minor revision of IP (0-15). |
DESCEX is shown in Table 18-41.
Return to the Summary Table.
Extended Description Register. This register provides configuration details of the IP to software drivers and end users.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-6 | RESERVED | R | 0h | Reserved |
5-0 | NUMDIO | R | 19h | This provides the total number of DIOs supported by GPIO. The number of DIOs supprted is NUMDIO + 1 |
IMASK is shown in Table 18-42.
Return to the Summary Table.
Interrupt mask for DIO pins
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R/W | 0h | Interrupt mask for DIO25
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
24 | DIO24 | R/W | 0h | Interrupt mask for DIO24
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
23 | DIO23 | R/W | 0h | Interrupt mask for DIO23
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
22 | DIO22 | R/W | 0h | Interrupt mask for DIO22
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
21 | DIO21 | R/W | 0h | Interrupt mask for DIO21
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
20 | DIO20 | R/W | 0h | Interrupt mask for DIO20
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
19 | DIO19 | R/W | 0h | Interrupt mask for DIO19
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
18 | DIO18 | R/W | 0h | Interrupt mask for DIO18
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
17 | DIO17 | R/W | 0h | Interrupt mask for DIO17
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
16 | DIO16 | R/W | 0h | Interrupt mask for DIO16
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
15 | DIO15 | R/W | 0h | Interrupt mask for DIO15
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
14 | DIO14 | R/W | 0h | Interrupt mask for DIO14
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
13 | DIO13 | R/W | 0h | Interrupt mask for DIO13
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
12 | DIO12 | R/W | 0h | Interrupt mask for DIO12
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
11 | DIO11 | R/W | 0h | Interrupt mask for DIO11
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
10 | DIO10 | R/W | 0h | Interrupt mask for DIO10
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
9 | DIO9 | R/W | 0h | Interrupt mask for DIO9
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
8 | DIO8 | R/W | 0h | Interrupt mask for DIO8
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
7 | DIO7 | R/W | 0h | Interrupt mask for DIO7
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
6 | DIO6 | R/W | 0h | Interrupt mask for DIO6
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
5 | DIO5 | R/W | 0h | Interrupt mask for DIO5
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
4 | DIO4 | R/W | 0h | Interrupt mask for DIO4
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
3 | DIO3 | R/W | 0h | Interrupt mask for DIO3
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
2 | DIO2 | R/W | 0h | Interrupt mask for DIO2
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
1 | DIO1 | R/W | 0h | Interrupt mask for DIO1
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
0 | DIO0 | R/W | 0h | Interrupt mask for DIO0
0h = Clear Interrupt Mask 1h = Set Interrrupt Mask |
RIS is shown in Table 18-43.
Return to the Summary Table.
Raw interrupt flag for DIO pins
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R | 0h | Raw interrupt flag for DIO25
0h = Interrupt did not occur 1h = Interrupt occured |
24 | DIO24 | R | 0h | Raw interrupt flag for DIO24
0h = Interrupt did not occur 1h = Interrupt occured |
23 | DIO23 | R | 0h | Raw interrupt flag for DIO23
0h = Interrupt did not occur 1h = Interrupt occured |
22 | DIO22 | R | 0h | Raw interrupt flag for DIO22
0h = Interrupt did not occur 1h = Interrupt occured |
21 | DIO21 | R | 0h | Raw interrupt flag for DIO21
0h = Interrupt did not occur 1h = Interrupt occured |
20 | DIO20 | R | 0h | Raw interrupt flag for DIO20
0h = Interrupt did not occur 1h = Interrupt occured |
19 | DIO19 | R | 0h | Raw interrupt flag for DIO19
0h = Interrupt did not occur 1h = Interrupt occured |
18 | DIO18 | R | 0h | Raw interrupt flag for DIO18
0h = Interrupt did not occur 1h = Interrupt occured |
17 | DIO17 | R | 0h | Raw interrupt flag for DIO17
0h = Interrupt did not occur 1h = Interrupt occured |
16 | DIO16 | R | 0h | Raw interrupt flag for DIO16
0h = Interrupt did not occur 1h = Interrupt occured |
15 | DIO15 | R | 0h | Raw interrupt flag for DIO15
0h = Interrupt did not occur 1h = Interrupt occured |
14 | DIO14 | R | 0h | Raw interrupt flag for DIO14
0h = Interrupt did not occur 1h = Interrupt occured |
13 | DIO13 | R | 0h | Raw interrupt flag for DIO13
0h = Interrupt did not occur 1h = Interrupt occured |
12 | DIO12 | R | 0h | Raw interrupt flag for DIO12
0h = Interrupt did not occur 1h = Interrupt occured |
11 | DIO11 | R | 0h | Raw interrupt flag for DIO11
0h = Interrupt did not occur 1h = Interrupt occured |
10 | DIO10 | R | 0h | Raw interrupt flag for DIO10
0h = Interrupt did not occur 1h = Interrupt occured |
9 | DIO9 | R | 0h | Raw interrupt flag for DIO9
0h = Interrupt did not occur 1h = Interrupt occured |
8 | DIO8 | R | 0h | Raw interrupt flag for DIO8
0h = Interrupt did not occur 1h = Interrupt occured |
7 | DIO7 | R | 0h | Raw interrupt flag for DIO7
0h = Interrupt did not occur 1h = Interrupt occured |
6 | DIO6 | R | 0h | Raw interrupt flag for DIO6
0h = Interrupt did not occur 1h = Interrupt occured |
5 | DIO5 | R | 0h | Raw interrupt flag for DIO5
0h = Interrupt did not occur 1h = Interrupt occured |
4 | DIO4 | R | 0h | Raw interrupt flag for DIO4
0h = Interrupt did not occur 1h = Interrupt occured |
3 | DIO3 | R | 0h | Raw interrupt flag for DIO3
0h = Interrupt did not occur 1h = Interrupt occured |
2 | DIO2 | R | 0h | Raw interrupt flag for DIO2
0h = Interrupt did not occur 1h = Interrupt occured |
1 | DIO1 | R | 0h | Raw interrupt flag for DIO1
0h = Interrupt did not occur 1h = Interrupt occured |
0 | DIO0 | R | 0h | Raw interrupt flag for DIO0
0h = Interrupt did not occur 1h = Interrupt occured |
MIS is shown in Table 18-44.
Return to the Summary Table.
Masked interrupt flag for DIO pins
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R | 0h | Masked interrupt flag for DIO25
0h = Interrupt did not occur 1h = Interrupt occured |
24 | DIO24 | R | 0h | Masked interrupt flag for DIO24
0h = Interrupt did not occur 1h = Interrupt occured |
23 | DIO23 | R | 0h | Masked interrupt flag for DIO23
0h = Interrupt did not occur 1h = Interrupt occured |
22 | DIO22 | R | 0h | Masked interrupt flag for DIO22
0h = Interrupt did not occur 1h = Interrupt occured |
21 | DIO21 | R | 0h | Masked interrupt flag for DIO21
0h = Interrupt did not occur 1h = Interrupt occured |
20 | DIO20 | R | 0h | Masked interrupt flag for DIO20
0h = Interrupt did not occur 1h = Interrupt occured |
19 | DIO19 | R | 0h | Masked interrupt flag for DIO19
0h = Interrupt did not occur 1h = Interrupt occured |
18 | DIO18 | R | 0h | Masked interrupt flag for DIO18
0h = Interrupt did not occur 1h = Interrupt occured |
17 | DIO17 | R | 0h | Masked interrupt flag for DIO17
0h = Interrupt did not occur 1h = Interrupt occured |
16 | DIO16 | R | 0h | Masked interrupt flag for DIO16
0h = Interrupt did not occur 1h = Interrupt occured |
15 | DIO15 | R | 0h | Masked interrupt flag for DIO15
0h = Interrupt did not occur 1h = Interrupt occured |
14 | DIO14 | R | 0h | Masked interrupt flag for DIO14
0h = Interrupt did not occur 1h = Interrupt occured |
13 | DIO13 | R | 0h | Masked interrupt flag for DIO13
0h = Interrupt did not occur 1h = Interrupt occured |
12 | DIO12 | R | 0h | Masked interrupt flag for DIO12
0h = Interrupt did not occur 1h = Interrupt occured |
11 | DIO11 | R | 0h | Masked interrupt flag for DIO11
0h = Interrupt did not occur 1h = Interrupt occured |
10 | DIO10 | R | 0h | Masked interrupt flag for DIO10
0h = Interrupt did not occur 1h = Interrupt occured |
9 | DIO9 | R | 0h | Masked interrupt flag for DIO9
0h = Interrupt did not occur 1h = Interrupt occured |
8 | DIO8 | R | 0h | Masked interrupt flag for DIO8
0h = Interrupt did not occur 1h = Interrupt occured |
7 | DIO7 | R | 0h | Masked interrupt flag for DIO7
0h = Interrupt did not occur 1h = Interrupt occured |
6 | DIO6 | R | 0h | Masked interrupt flag for DIO6
0h = Interrupt did not occur 1h = Interrupt occured |
5 | DIO5 | R | 0h | Masked interrupt flag for DIO5
0h = Interrupt did not occur 1h = Interrupt occured |
4 | DIO4 | R | 0h | Masked interrupt flag for DIO4
0h = Interrupt did not occur 1h = Interrupt occured |
3 | DIO3 | R | 0h | Masked interrupt flag for DIO3
0h = Interrupt did not occur 1h = Interrupt occured |
2 | DIO2 | R | 0h | Masked interrupt flag for DIO2
0h = Interrupt did not occur 1h = Interrupt occured |
1 | DIO1 | R | 0h | Masked interrupt flag for DIO1
0h = Interrupt did not occur 1h = Interrupt occured |
0 | DIO0 | R | 0h | Masked interrupt flag for DIO0
0h = Interrupt did not occur 1h = Interrupt occured |
ISET is shown in Table 18-45.
Return to the Summary Table.
Set interrupt flag in RIS by writing a one
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Set DIO25 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
24 | DIO24 | W | 0h | Set DIO24 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
23 | DIO23 | W | 0h | Set DIO23 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
22 | DIO22 | W | 0h | Set DIO22 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
21 | DIO21 | W | 0h | Set DIO21 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
20 | DIO20 | W | 0h | Set DIO20 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
19 | DIO19 | W | 0h | Set DIO19 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
18 | DIO18 | W | 0h | Set DIO18 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
17 | DIO17 | W | 0h | Set DIO17 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
16 | DIO16 | W | 0h | Set DIO16 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
15 | DIO15 | W | 0h | Set DIO15 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
14 | DIO14 | W | 0h | Set DIO14 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
13 | DIO13 | W | 0h | Set DIO13 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
12 | DIO12 | W | 0h | Set DIO12 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
11 | DIO11 | W | 0h | Set DIO11 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
10 | DIO10 | W | 0h | Set DIO10 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
9 | DIO9 | W | 0h | Set DIO9 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
8 | DIO8 | W | 0h | Set DIO8 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
7 | DIO7 | W | 0h | Set DIO7 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
6 | DIO6 | W | 0h | Set DIO6 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
5 | DIO5 | W | 0h | Set DIO5 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
4 | DIO4 | W | 0h | Set DIO4 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
3 | DIO3 | W | 0h | Set DIO3 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
2 | DIO2 | W | 0h | Set DIO2 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
1 | DIO1 | W | 0h | Set DIO1 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
0 | DIO0 | W | 0h | Set DIO0 in RIS
0h = Writing 0 has no effect 1h = Set Interrupt |
ICLR is shown in Table 18-46.
Return to the Summary Table.
Clear interrupt flag in RIS by writing a one
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Clears DIO25 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
24 | DIO24 | W | 0h | Clears DIO24 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
23 | DIO23 | W | 0h | Clears DIO23 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
22 | DIO22 | W | 0h | Clears DIO22 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
21 | DIO21 | W | 0h | Clears DIO21 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
20 | DIO20 | W | 0h | Clears DIO20 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
19 | DIO19 | W | 0h | Clears DIO19 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
18 | DIO18 | W | 0h | Clears DIO18 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
17 | DIO17 | W | 0h | Clears DIO17 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
16 | DIO16 | W | 0h | Clears DIO16 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
15 | DIO15 | W | 0h | Clears DIO15 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
14 | DIO14 | W | 0h | Clears DIO14 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
13 | DIO13 | W | 0h | Clears DIO13 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
12 | DIO12 | W | 0h | Clears DIO12 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
11 | DIO11 | W | 0h | Clears DIO11 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
10 | DIO10 | W | 0h | Clears DIO10 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
9 | DIO9 | W | 0h | Clears DIO9 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
8 | DIO8 | W | 0h | Clears DIO8 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
7 | DIO7 | W | 0h | Clears DIO7 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
6 | DIO6 | W | 0h | Clears DIO6 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
5 | DIO5 | W | 0h | Clears DIO5 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
4 | DIO4 | W | 0h | Clears DIO4 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
3 | DIO3 | W | 0h | Clears DIO3 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
2 | DIO2 | W | 0h | Clears DIO2 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
1 | DIO1 | W | 0h | Clears DIO1 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
0 | DIO0 | W | 0h | Clears DIO0 in RIS
0h = Writing 0 has no effect 1h = Clear Interrupt |
IMSET is shown in Table 18-47.
Return to the Summary Table.
Set interrupt mask in IMASK by writing a one
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Sets DIO25 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
24 | DIO24 | W | 0h | Sets DIO24 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
23 | DIO23 | W | 0h | Sets DIO23 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
22 | DIO22 | W | 0h | Sets DIO22 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
21 | DIO21 | W | 0h | Sets DIO21 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
20 | DIO20 | W | 0h | Sets DIO20 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
19 | DIO19 | W | 0h | Sets DIO19 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
18 | DIO18 | W | 0h | Sets DIO18 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
17 | DIO17 | W | 0h | Sets DIO17 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
16 | DIO16 | W | 0h | Sets DIO16 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
15 | DIO15 | W | 0h | Sets DIO15 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
14 | DIO14 | W | 0h | Sets DIO14 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
13 | DIO13 | W | 0h | Sets DIO13 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
12 | DIO12 | W | 0h | Sets DIO12 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
11 | DIO11 | W | 0h | Sets DIO11 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
10 | DIO10 | W | 0h | Sets DIO10 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
9 | DIO9 | W | 0h | Sets DIO9 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
8 | DIO8 | W | 0h | Sets DIO8 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
7 | DIO7 | W | 0h | Sets DIO7 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
6 | DIO6 | W | 0h | Sets DIO6 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
5 | DIO5 | W | 0h | Sets DIO5 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
4 | DIO4 | W | 0h | Sets DIO4 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
3 | DIO3 | W | 0h | Sets DIO3 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
2 | DIO2 | W | 0h | Sets DIO2 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
1 | DIO1 | W | 0h | Sets DIO1 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
0 | DIO0 | W | 0h | Sets DIO0 in IMASK
0h = Writing 0 has no effect 1h = Set interrupt mask |
IMCLR is shown in Table 18-48.
Return to the Summary Table.
Clear interrupt mask in IMASK by writing a one
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Clears DIO25 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
24 | DIO24 | W | 0h | Clears DIO24 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
23 | DIO23 | W | 0h | Clears DIO23 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
22 | DIO22 | W | 0h | Clears DIO22 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
21 | DIO21 | W | 0h | Clears DIO21 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
20 | DIO20 | W | 0h | Clears DIO20 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
19 | DIO19 | W | 0h | Clears DIO19 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
18 | DIO18 | W | 0h | Clears DIO18 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
17 | DIO17 | W | 0h | Clears DIO17 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
16 | DIO16 | W | 0h | Clears DIO16 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
15 | DIO15 | W | 0h | Clears DIO15 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
14 | DIO14 | W | 0h | Clears DIO14 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
13 | DIO13 | W | 0h | Clears DIO13 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
12 | DIO12 | W | 0h | Clears DIO12 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
11 | DIO11 | W | 0h | Clears DIO11 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
10 | DIO10 | W | 0h | Clears DIO10 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
9 | DIO9 | W | 0h | Clears DIO9 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
8 | DIO8 | W | 0h | Clears DIO8 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
7 | DIO7 | W | 0h | Clears DIO7 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
6 | DIO6 | W | 0h | Clears DIO6 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
5 | DIO5 | W | 0h | Clears DIO5 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
4 | DIO4 | W | 0h | Clears DIO4 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
3 | DIO3 | W | 0h | Clears DIO3 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
2 | DIO2 | W | 0h | Clears DIO2 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
1 | DIO1 | W | 0h | Clears DIO1 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
0 | DIO0 | W | 0h | Clears DIO0 in IMASK
0h = Writing 0 has no effect 1h = Clear interrupt mask |
DOUT3_0 is shown in Table 18-49.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[3:0] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO3 | R/W | 0h | Data output for DIO3
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO2 | R/W | 0h | Data output for DIO2
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO1 | R/W | 0h | Data output for DIO1
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO0 | R/W | 0h | Data output for DIO0
0h = Output is set to 0 1h = Output is set to 1 |
DOUT7_4 is shown in Table 18-50.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[7:4] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO7 | R/W | 0h | Data output for DIO7
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO6 | R/W | 0h | Data output for DIO6
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO5 | R/W | 0h | Data output for DIO5
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO4 | R/W | 0h | Data output for DIO4
0h = Output is set to 0 1h = Output is set to 1 |
DOUT11_8 is shown in Table 18-51.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[11:8] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO11 | R/W | 0h | Data output for DIO11
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO10 | R/W | 0h | Data output for DIO10
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO9 | R/W | 0h | Data output for DIO9
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO8 | R/W | 0h | Data output for DIO8
0h = Output is set to 0 1h = Output is set to 1 |
DOUT15_12 is shown in Table 18-52.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[15:12] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO15 | R/W | 0h | Data output for DIO15
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO14 | R/W | 0h | Data output for DIO14
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO13 | R/W | 0h | Data output for DIO13
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO12 | R/W | 0h | Data output for DIO12
0h = Output is set to 0 1h = Output is set to 1 |
DOUT19_16 is shown in Table 18-53.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[19:16] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO19 | R/W | 0h | Data output for DIO19
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO18 | R/W | 0h | Data output for DIO18
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO17 | R/W | 0h | Data output for DIO17
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO16 | R/W | 0h | Data output for DIO16
0h = Output is set to 0 1h = Output is set to 1 |
DOUT23_20 is shown in Table 18-54.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[23:20] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO23 | R/W | 0h | Data output for DIO23
0h = Output is set to 0 1h = Output is set to 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO22 | R/W | 0h | Data output for DIO22
0h = Output is set to 0 1h = Output is set to 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO21 | R/W | 0h | Data output for DIO21
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO20 | R/W | 0h | Data output for DIO20
0h = Output is set to 0 1h = Output is set to 1 |
DOUT27_24 is shown in Table 18-55.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[27:24] bits
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-9 | RESERVED | R | 0h | Reserved |
8 | DIO25 | R/W | 0h | Data output for DIO25
0h = Output is set to 0 1h = Output is set to 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO24 | R/W | 0h | Data output for DIO24
0h = Output is set to 0 1h = Output is set to 1 |
DOUT31_0 is shown in Table 18-56.
Return to the Summary Table.
Data Output for DIO 31 to 0 pins.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R/W | 0h | Data output for DIO25
0h = Output is set to 0 1h = Output is set to 1 |
24 | DIO24 | R/W | 0h | Data output for DIO24
0h = Output is set to 0 1h = Output is set to 1 |
23 | DIO23 | R/W | 0h | Data output for DIO23
0h = Output is set to 0 1h = Output is set to 1 |
22 | DIO22 | R/W | 0h | Data output for DIO22
0h = Output is set to 0 1h = Output is set to 1 |
21 | DIO21 | R/W | 0h | Data output for DIO21
0h = Output is set to 0 1h = Output is set to 1 |
20 | DIO20 | R/W | 0h | Data output for DIO20
0h = Output is set to 0 1h = Output is set to 1 |
19 | DIO19 | R/W | 0h | Data output for DIO19
0h = Output is set to 0 1h = Output is set to 1 |
18 | DIO18 | R/W | 0h | Data output for DIO18
0h = Output is set to 0 1h = Output is set to 1 |
17 | DIO17 | R/W | 0h | Data output for DIO17
0h = Output is set to 0 1h = Output is set to 1 |
16 | DIO16 | R/W | 0h | Data output for DIO16
0h = Output is set to 0 1h = Output is set to 1 |
15 | DIO15 | R/W | 0h | Data output for DIO15
0h = Output is set to 0 1h = Output is set to 1 |
14 | DIO14 | R/W | 0h | Data output for DIO14
0h = Output is set to 0 1h = Output is set to 1 |
13 | DIO13 | R/W | 0h | Data output for DIO13
0h = Output is set to 0 1h = Output is set to 1 |
12 | DIO12 | R/W | 0h | Data output for DIO12
0h = Output is set to 0 1h = Output is set to 1 |
11 | DIO11 | R/W | 0h | Data output for DIO11
0h = Output is set to 0 1h = Output is set to 1 |
10 | DIO10 | R/W | 0h | Data output for DIO10
0h = Output is set to 0 1h = Output is set to 1 |
9 | DIO9 | R/W | 0h | Data output for DIO9
0h = Output is set to 0 1h = Output is set to 1 |
8 | DIO8 | R/W | 0h | Data output for DIO8
0h = Output is set to 0 1h = Output is set to 1 |
7 | DIO7 | R/W | 0h | Data output for DIO7
0h = Output is set to 0 1h = Output is set to 1 |
6 | DIO6 | R/W | 0h | Data output for DIO6
0h = Output is set to 0 1h = Output is set to 1 |
5 | DIO5 | R/W | 0h | Data output for DIO5
0h = Output is set to 0 1h = Output is set to 1 |
4 | DIO4 | R/W | 0h | Data output for DIO4
0h = Output is set to 0 1h = Output is set to 1 |
3 | DIO3 | R/W | 0h | Data output for DIO3
0h = Output is set to 0 1h = Output is set to 1 |
2 | DIO2 | R/W | 0h | Data output for DIO2
0h = Output is set to 0 1h = Output is set to 1 |
1 | DIO1 | R/W | 0h | Data output for DIO1
0h = Output is set to 0 1h = Output is set to 1 |
0 | DIO0 | R/W | 0h | Data output for DIO0
0h = Output is set to 0 1h = Output is set to 1 |
DOUTSET31_0 is shown in Table 18-57.
Return to the Summary Table.
Alias regiser to set the corresponding bits of DOUT31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Set bit DOUT31_0.DIO25
0h = No effect 1h = Set |
24 | DIO24 | W | 0h | Set bit DOUT31_0.DIO24
0h = No effect 1h = Set |
23 | DIO23 | W | 0h | Set bit DOUT31_0.DIO23
0h = No effect 1h = Set |
22 | DIO22 | W | 0h | Set bit DOUT31_0.DIO22
0h = No effect 1h = Set |
21 | DIO21 | W | 0h | Set bit DOUT31_0.DIO21
0h = No effect 1h = Set |
20 | DIO20 | W | 0h | Set bit DOUT31_0.DIO20
0h = No effect 1h = Set |
19 | DIO19 | W | 0h | Set bit DOUT31_0.DIO19
0h = No effect 1h = Set |
18 | DIO18 | W | 0h | Set bit DOUT31_0.DIO18
0h = No effect 1h = Set |
17 | DIO17 | W | 0h | Set bit DOUT31_0.DIO17
0h = No effect 1h = Set |
16 | DIO16 | W | 0h | Set bit DOUT31_0.DIO16
0h = No effect 1h = Set |
15 | DIO15 | W | 0h | Set bit DOUT31_0.DIO15
0h = No effect 1h = Set |
14 | DIO14 | W | 0h | Set bit DOUT31_0.DIO14
0h = No effect 1h = Set |
13 | DIO13 | W | 0h | Set bit DOUT31_0.DIO13
0h = No effect 1h = Set |
12 | DIO12 | W | 0h | Set bit DOUT31_0.DIO12
0h = No effect 1h = Set |
11 | DIO11 | W | 0h | Set bit DOUT31_0.DIO11
0h = No effect 1h = Set |
10 | DIO10 | W | 0h | Set bit DOUT31_0.DIO10
0h = No effect 1h = Set |
9 | DIO9 | W | 0h | Set bit DOUT31_0.DIO9
0h = No effect 1h = Set |
8 | DIO8 | W | 0h | Set bit DOUT31_0.DIO8
0h = No effect 1h = Set |
7 | DIO7 | W | 0h | Set bit DOUT31_0.DIO7
0h = No effect 1h = Set |
6 | DIO6 | W | 0h | Set bit DOUT31_0.DIO6
0h = No effect 1h = Set |
5 | DIO5 | W | 0h | Set bit DOUT31_0.DIO5
0h = No effect 1h = Set |
4 | DIO4 | W | 0h | Set bit DOUT31_0.DIO4
0h = No effect 1h = Set |
3 | DIO3 | W | 0h | Set bit DOUT31_0.DIO3
0h = No effect 1h = Set |
2 | DIO2 | W | 0h | Set bit DOUT31_0.DIO2
0h = No effect 1h = Set |
1 | DIO1 | W | 0h | Set bit DOUT31_0.DIO1
0h = No effect 1h = Set |
0 | DIO0 | W | 0h | Set bit DOUT31_0.DIO0
0h = No effect 1h = Set |
DOUTCLR31_0 is shown in Table 18-58.
Return to the Summary Table.
Alias regiser to clear the corresponding bits of DOUT31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Clear bit DOUT31_0.DIO25
0h = No effect 1h = Clear |
24 | DIO24 | W | 0h | Clear bit DOUT31_0.DIO24
0h = No effect 1h = Clear |
23 | DIO23 | W | 0h | Clear bit DOUT31_0.DIO23
0h = No effect 1h = Clear |
22 | DIO22 | W | 0h | Clear bit DOUT31_0.DIO22
0h = No effect 1h = Clear |
21 | DIO21 | W | 0h | Clear bit DOUT31_0.DIO21
0h = No effect 1h = Clear |
20 | DIO20 | W | 0h | Clear bit DOUT31_0.DIO20
0h = No effect 1h = Clear |
19 | DIO19 | W | 0h | Clear bit DOUT31_0.DIO19
0h = No effect 1h = Clear |
18 | DIO18 | W | 0h | Clear bit DOUT31_0.DIO18
0h = No effect 1h = Clear |
17 | DIO17 | W | 0h | Clear bit DOUT31_0.DIO17
0h = No effect 1h = Clear |
16 | DIO16 | W | 0h | Clear bit DOUT31_0.DIO16
0h = No effect 1h = Clear |
15 | DIO15 | W | 0h | Clear bit DOUT31_0.DIO15
0h = No effect 1h = Clear |
14 | DIO14 | W | 0h | Clear bit DOUT31_0.DIO14
0h = No effect 1h = Clear |
13 | DIO13 | W | 0h | Clear bit DOUT31_0.DIO13
0h = No effect 1h = Clear |
12 | DIO12 | W | 0h | Clear bit DOUT31_0.DIO12
0h = No effect 1h = Clear |
11 | DIO11 | W | 0h | Clear bit DOUT31_0.DIO11
0h = No effect 1h = Clear |
10 | DIO10 | W | 0h | Clear bit DOUT31_0.DIO10
0h = No effect 1h = Clear |
9 | DIO9 | W | 0h | Clear bit DOUT31_0.DIO9
0h = No effect 1h = Clear |
8 | DIO8 | W | 0h | Clear bit DOUT31_0.DIO8
0h = No effect 1h = Clear |
7 | DIO7 | W | 0h | Clear bit DOUT31_0.DIO7
0h = No effect 1h = Clear |
6 | DIO6 | W | 0h | Clear bit DOUT31_0.DIO6
0h = No effect 1h = Clear |
5 | DIO5 | W | 0h | Clear bit DOUT31_0.DIO5
0h = No effect 1h = Clear |
4 | DIO4 | W | 0h | Clear bit DOUT31_0.DIO4
0h = No effect 1h = Clear |
3 | DIO3 | W | 0h | Clear bit DOUT31_0.DIO3
0h = No effect 1h = Clear |
2 | DIO2 | W | 0h | Clear bit DOUT31_0.DIO2
0h = No effect 1h = Clear |
1 | DIO1 | W | 0h | Clear bit DOUT31_0.DIO1
0h = No effect 1h = Clear |
0 | DIO0 | W | 0h | Clear bit DOUT31_0.DIO0
0h = No effect 1h = Clear |
DOUTTGL31_0 is shown in Table 18-59.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Toggles bit DOUT31_0.DIO25
0h = No effect 1h = Toggle |
24 | DIO24 | W | 0h | Toggles bit DOUT31_0.DIO24
0h = No effect 1h = Toggle |
23 | DIO23 | W | 0h | Toggles bit DOUT31_0.DIO23
0h = No effect 1h = Toggle |
22 | DIO22 | W | 0h | Toggles bit DOUT31_0.DIO22
0h = No effect 1h = Toggle |
21 | DIO21 | W | 0h | Toggles bit DOUT31_0.DIO21
0h = No effect 1h = Toggle |
20 | DIO20 | W | 0h | Toggles bit DOUT31_0.DIO20
0h = No effect 1h = Toggle |
19 | DIO19 | W | 0h | Toggles bit DOUT31_0.DIO19
0h = No effect 1h = Toggle |
18 | DIO18 | W | 0h | Toggles bit DOUT31_0.DIO18
0h = No effect 1h = Toggle |
17 | DIO17 | W | 0h | Toggles bit DOUT31_0.DIO17
0h = No effect 1h = Toggle |
16 | DIO16 | W | 0h | Toggles bit DOUT31_0.DIO16
0h = No effect 1h = Toggle |
15 | DIO15 | W | 0h | Toggles bit DOUT31_0.DIO15
0h = No effect 1h = Toggle |
14 | DIO14 | W | 0h | Toggles bit DOUT31_0.DIO14
0h = No effect 1h = Toggle |
13 | DIO13 | W | 0h | Toggles bit DOUT31_0.DIO13
0h = No effect 1h = Toggle |
12 | DIO12 | W | 0h | Toggles bit DOUT31_0.DIO12
0h = No effect 1h = Toggle |
11 | DIO11 | W | 0h | Toggles bit DOUT31_0.DIO11
0h = No effect 1h = Toggle |
10 | DIO10 | W | 0h | Toggles bit DOUT31_0.DIO10
0h = No effect 1h = Toggle |
9 | DIO9 | W | 0h | Toggles bit DOUT31_0.DIO9
0h = No effect 1h = Toggle |
8 | DIO8 | W | 0h | Toggles bit DOUT31_0.DIO8
0h = No effect 1h = Toggle |
7 | DIO7 | W | 0h | Toggles bit DOUT31_0.DIO7
0h = No effect 1h = Toggle |
6 | DIO6 | W | 0h | Toggles bit DOUT31_0.DIO6
0h = No effect 1h = Toggle |
5 | DIO5 | W | 0h | Toggles bit DOUT31_0.DIO5
0h = No effect 1h = Toggle |
4 | DIO4 | W | 0h | Toggles bit DOUT31_0.DIO4
0h = No effect 1h = Toggle |
3 | DIO3 | W | 0h | Toggles bit DOUT31_0.DIO3
0h = No effect 1h = Toggle |
2 | DIO2 | W | 0h | Toggles bit DOUT31_0.DIO2
0h = No effect 1h = Toggle |
1 | DIO1 | W | 0h | Toggles bit DOUT31_0.DIO1
0h = No effect 1h = Toggle |
0 | DIO0 | W | 0h | Toggles bit DOUT31_0.DIO0
0h = No effect 1h = Toggle |
DOUTTGL3_0 is shown in Table 18-60.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[3:0] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO3 | W | 0h | Toggles bit DOUT31_0.DIO3
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO2 | W | 0h | Toggles bit DOUT31_0.DIO2
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO1 | W | 0h | Toggles bit DOUT31_0.DIO1
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO0 | W | 0h | Toggles bit DOUT31_0.DIO0
0h = No effect 1h = Toggle |
DOUTTGL7_4 is shown in Table 18-61.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[7:4] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO7 | W | 0h | Toggles bit DOUT31_0.DIO7
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO6 | W | 0h | Toggles bit DOUT31_0.DIO6
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO5 | W | 0h | Toggles bit DOUT31_0.DIO5
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO4 | W | 0h | Toggles bit DOUT31_0.DIO4
0h = No effect 1h = Toggle |
DOUTTGL11_8 is shown in Table 18-62.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[11:8] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO11 | W | 0h | Toggles bit DOUT31_0.DIO11
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO10 | W | 0h | Toggles bit DOUT31_0.DIO10
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO9 | W | 0h | Toggles bit DOUT31_0.DIO9
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO8 | W | 0h | Toggles bit DOUT31_0.DIO8
0h = No effect 1h = Toggle |
DOUTTGL15_12 is shown in Table 18-63.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[15:12] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO15 | W | 0h | Toggles bit DOUT31_0.DIO15
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO14 | W | 0h | Toggles bit DOUT31_0.DIO14
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO13 | W | 0h | Toggles bit DOUT31_0.DIO13
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO12 | W | 0h | Toggles bit DOUT31_0.DIO12
0h = No effect 1h = Toggle |
DOUTTGL19_16 is shown in Table 18-64.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[19:16] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO19 | W | 0h | Toggles bit DOUT31_0.DIO19
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO18 | W | 0h | Toggles bit DOUT31_0.DIO18
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO17 | W | 0h | Toggles bit DOUT31_0.DIO17
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO16 | W | 0h | Toggles bit DOUT31_0.DIO16
0h = No effect 1h = Toggle |
DOUTTGL23_20 is shown in Table 18-65.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[23:20] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO23 | W | 0h | Toggles bit DOUT31_0.DIO23
0h = No effect 1h = Toggle |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO22 | W | 0h | Toggles bit DOUT31_0.DIO22
0h = No effect 1h = Toggle |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO21 | W | 0h | Toggles bit DOUT31_0.DIO21
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO20 | W | 0h | Toggles bit DOUT31_0.DIO20
0h = No effect 1h = Toggle |
DOUTTGL27_24 is shown in Table 18-66.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[27:24] register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-9 | RESERVED | R | 0h | Reserved |
8 | DIO25 | W | 0h | Toggles bit DOUT31_0.DIO25
0h = No effect 1h = Toggle |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO24 | W | 0h | Toggles bit DOUT31_0.DIO24
0h = No effect 1h = Toggle |
DOE3_0 is shown in Table 18-67.
Return to the Summary Table.
Alias register for byte access to DOE31_0[3:0] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO3 | R/W | 0h | Data output enable for DIO3
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO2 | R/W | 0h | Data output enable for DIO2
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO1 | R/W | 0h | Data output enable for DIO1
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO0 | R/W | 0h | Data output enable for DIO0
0h = Output disabled 1h = Output enabled |
DOE7_4 is shown in Table 18-68.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[7:4] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO7 | R/W | 0h | Data output enable for DIO7
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO6 | R/W | 0h | Data output enable for DIO6
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO5 | R/W | 0h | Data output enable for DIO5
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO4 | R/W | 0h | Data output enable for DIO4
0h = Output disabled 1h = Output enabled |
DOE11_8 is shown in Table 18-69.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[11:8] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO11 | R/W | 0h | Data output enable for DIO11
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO10 | R/W | 0h | Data output enable for DIO10
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO9 | R/W | 0h | Data output enable for DIO9
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO8 | R/W | 0h | Data output enable for DIO8
0h = Output disabled 1h = Output enabled |
DOE15_12 is shown in Table 18-70.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[15:12] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO15 | R/W | 0h | Data output enable for DIO15
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO14 | R/W | 0h | Data output enable for DIO14
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO13 | R/W | 0h | Data output enable for DIO13
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO12 | R/W | 0h | Data output enable for DIO12
0h = Output disabled 1h = Output enabled |
DOE19_16 is shown in Table 18-71.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[19:16] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO19 | R/W | 0h | Data output enable for DIO19
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO18 | R/W | 0h | Data output enable for DIO18
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO17 | R/W | 0h | Data output enable for DIO17
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO16 | R/W | 0h | Data output enable for DIO16
0h = Output disabled 1h = Output enabled |
DOE23_20 is shown in Table 18-72.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[23:20] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO23 | R/W | 0h | Data output enable for DIO23
0h = Output disabled 1h = Output enabled |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO22 | R/W | 0h | Data output enable for DIO22
0h = Output disabled 1h = Output enabled |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO21 | R/W | 0h | Data output enable for DIO21
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO20 | R/W | 0h | Data output enable for DIO20
0h = Output disabled 1h = Output enabled |
DOE27_24 is shown in Table 18-73.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[27:24] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-9 | RESERVED | R | 0h | Reserved |
8 | DIO25 | R/W | 0h | Data output enable for DIO25
0h = Output disabled 1h = Output enabled |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO24 | R/W | 0h | Data output enable for DIO24
0h = Output disabled 1h = Output enabled |
DOE31_0 is shown in Table 18-74.
Return to the Summary Table.
Data output control for DIO 31 to 0 pins.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R/W | 0h | Data output enable for DIO25
0h = Output disabled 1h = Output enabled |
24 | DIO24 | R/W | 0h | Data output enable for DIO24
0h = Output disabled 1h = Output enabled |
23 | DIO23 | R/W | 0h | Data output enable for DIO23
0h = Output disabled 1h = Output enabled |
22 | DIO22 | R/W | 0h | Data output enable for DIO22
0h = Output disabled 1h = Output enabled |
21 | DIO21 | R/W | 0h | Data output enable for DIO21
0h = Output disabled 1h = Output enabled |
20 | DIO20 | R/W | 0h | Data output enable for DIO20
0h = Output disabled 1h = Output enabled |
19 | DIO19 | R/W | 0h | Data output enable for DIO19
0h = Output disabled 1h = Output enabled |
18 | DIO18 | R/W | 0h | Data output enable for DIO18
0h = Output disabled 1h = Output enabled |
17 | DIO17 | R/W | 0h | Data output enable for DIO17
0h = Output disabled 1h = Output enabled |
16 | DIO16 | R/W | 0h | Data output enable for DIO16
0h = Output disabled 1h = Output enabled |
15 | DIO15 | R/W | 0h | Data output enable for DIO15
0h = Output disabled 1h = Output enabled |
14 | DIO14 | R/W | 0h | Data output enable for DIO14
0h = Output disabled 1h = Output enabled |
13 | DIO13 | R/W | 0h | Data output enable for DIO13
0h = Output disabled 1h = Output enabled |
12 | DIO12 | R/W | 0h | Data output enable for DIO12
0h = Output disabled 1h = Output enabled |
11 | DIO11 | R/W | 0h | Data output enable for DIO11
0h = Output disabled 1h = Output enabled |
10 | DIO10 | R/W | 0h | Data output enable for DIO10
0h = Output disabled 1h = Output enabled |
9 | DIO9 | R/W | 0h | Data output enable for DIO9
0h = Output disabled 1h = Output enabled |
8 | DIO8 | R/W | 0h | Data output enable for DIO8
0h = Output disabled 1h = Output enabled |
7 | DIO7 | R/W | 0h | Data output enable for DIO7
0h = Output disabled 1h = Output enabled |
6 | DIO6 | R/W | 0h | Data output enable for DIO6
0h = Output disabled 1h = Output enabled |
5 | DIO5 | R/W | 0h | Data output enable for DIO5
0h = Output disabled 1h = Output enabled |
4 | DIO4 | R/W | 0h | Data output enable for DIO4
0h = Output disabled 1h = Output enabled |
3 | DIO3 | R/W | 0h | Data output enable for DIO3
0h = Output disabled 1h = Output enabled |
2 | DIO2 | R/W | 0h | Data output enable for DIO2
0h = Output disabled 1h = Output enabled |
1 | DIO1 | R/W | 0h | Data output enable for DIO1
0h = Output disabled 1h = Output enabled |
0 | DIO0 | R/W | 0h | Data output enable for DIO0
0h = Output disabled 1h = Output enabled |
DOESET31_0 is shown in Table 18-75.
Return to the Summary Table.
Alias regiser to set the corresponding bits of DOE31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Sets bit DOE31_0.DIO25
0h = No effect 1h = Set |
24 | DIO24 | W | 0h | Sets bit DOE31_0.DIO24
0h = No effect 1h = Set |
23 | DIO23 | W | 0h | Sets bit DOE31_0.DIO23
0h = No effect 1h = Set |
22 | DIO22 | W | 0h | Sets bit DOE31_0.DIO22
0h = No effect 1h = Set |
21 | DIO21 | W | 0h | Sets bit DOE31_0.DIO21
0h = No effect 1h = Set |
20 | DIO20 | W | 0h | Sets bit DOE31_0.DIO20
0h = No effect 1h = Set |
19 | DIO19 | W | 0h | Sets bit DOE31_0.DIO19
0h = No effect 1h = Set |
18 | DIO18 | W | 0h | Sets bit DOE31_0.DIO18
0h = No effect 1h = Set |
17 | DIO17 | W | 0h | Sets bit DOE31_0.DIO17
0h = No effect 1h = Set |
16 | DIO16 | W | 0h | Sets bit DOE31_0.DIO16
0h = No effect 1h = Set |
15 | DIO15 | W | 0h | Sets bit DOE31_0.DIO15
0h = No effect 1h = Set |
14 | DIO14 | W | 0h | Sets bit DOE31_0.DIO14
0h = No effect 1h = Set |
13 | DIO13 | W | 0h | Sets bit DOE31_0.DIO13
0h = No effect 1h = Set |
12 | DIO12 | W | 0h | Sets bit DOE31_0.DIO12
0h = No effect 1h = Set |
11 | DIO11 | W | 0h | Sets bit DOE31_0.DIO11
0h = No effect 1h = Set |
10 | DIO10 | W | 0h | Sets bit DOE31_0.DIO10
0h = No effect 1h = Set |
9 | DIO9 | W | 0h | Sets bit DOE31_0.DIO9
0h = No effect 1h = Set |
8 | DIO8 | W | 0h | Sets bit DOE31_0.DIO8
0h = No effect 1h = Set |
7 | DIO7 | W | 0h | Sets bit DOE31_0.DIO7
0h = No effect 1h = Set |
6 | DIO6 | W | 0h | Sets bit DOE31_0.DIO6
0h = No effect 1h = Set |
5 | DIO5 | W | 0h | Sets bit DOE31_0.DIO5
0h = No effect 1h = Set |
4 | DIO4 | W | 0h | Sets bit DOE31_0.DIO4
0h = No effect 1h = Set |
3 | DIO3 | W | 0h | Sets bit DOE31_0.DIO3
0h = No effect 1h = Set |
2 | DIO2 | W | 0h | Sets bit DOE31_0.DIO2
0h = No effect 1h = Set |
1 | DIO1 | W | 0h | Sets bit DOE31_0.DIO1
0h = No effect 1h = Set |
0 | DIO0 | W | 0h | Sets bit DOE31_0.DIO0
0h = No effect 1h = Set |
DOECLR31_0 is shown in Table 18-76.
Return to the Summary Table.
Alias regiser to clear the corresponding bits of DOE31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Clears bit DOE31_0.DIO25
0h = No effect 1h = Clear |
24 | DIO24 | W | 0h | Clears bit DOE31_0.DIO24
0h = No effect 1h = Clear |
23 | DIO23 | W | 0h | Clears bit DOE31_0.DIO23
0h = No effect 1h = Clear |
22 | DIO22 | W | 0h | Clears bit DOE31_0.DIO22
0h = No effect 1h = Clear |
21 | DIO21 | W | 0h | Clears bit DOE31_0.DIO21
0h = No effect 1h = Clear |
20 | DIO20 | W | 0h | Clears bit DOE31_0.DIO20
0h = No effect 1h = Clear |
19 | DIO19 | W | 0h | Clears bit DOE31_0.DIO19
0h = No effect 1h = Clear |
18 | DIO18 | W | 0h | Clears bit DOE31_0.DIO18
0h = No effect 1h = Clear |
17 | DIO17 | W | 0h | Clears bit DOE31_0.DIO17
0h = No effect 1h = Clear |
16 | DIO16 | W | 0h | Clears bit DOE31_0.DIO16
0h = No effect 1h = Clear |
15 | DIO15 | W | 0h | Clears bit DOE31_0.DIO15
0h = No effect 1h = Clear |
14 | DIO14 | W | 0h | Clears bit DOE31_0.DIO14
0h = No effect 1h = Clear |
13 | DIO13 | W | 0h | Clears bit DOE31_0.DIO13
0h = No effect 1h = Clear |
12 | DIO12 | W | 0h | Clears bit DOE31_0.DIO12
0h = No effect 1h = Clear |
11 | DIO11 | W | 0h | Clears bit DOE31_0.DIO11
0h = No effect 1h = Clear |
10 | DIO10 | W | 0h | Clears bit DOE31_0.DIO10
0h = No effect 1h = Clear |
9 | DIO9 | W | 0h | Clears bit DOE31_0.DIO9
0h = No effect 1h = Clear |
8 | DIO8 | W | 0h | Clears bit DOE31_0.DIO8
0h = No effect 1h = Clear |
7 | DIO7 | W | 0h | Clears bit DOE31_0.DIO7
0h = No effect 1h = Clear |
6 | DIO6 | W | 0h | Clears bit DOE31_0.DIO6
0h = No effect 1h = Clear |
5 | DIO5 | W | 0h | Clears bit DOE31_0.DIO5
0h = No effect 1h = Clear |
4 | DIO4 | W | 0h | Clears bit DOE31_0.DIO4
0h = No effect 1h = Clear |
3 | DIO3 | W | 0h | Clears bit DOE31_0.DIO3
0h = No effect 1h = Clear |
2 | DIO2 | W | 0h | Clears bit DOE31_0.DIO2
0h = No effect 1h = Clear |
1 | DIO1 | W | 0h | Clears bit DOE31_0.DIO1
0h = No effect 1h = Clear |
0 | DIO0 | W | 0h | Clears bit DOE31_0.DIO0
0h = No effect 1h = Clear |
DOETGL31_0 is shown in Table 18-77.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOE31_0 register.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | W | 0h | Toggles bit DOE31_0.DIO25
0h = No effect 1h = Toggle |
24 | DIO24 | W | 0h | Toggles bit DOE31_0.DIO24
0h = No effect 1h = Toggle |
23 | DIO23 | W | 0h | Toggles bit DOE31_0.DIO23
0h = No effect 1h = Toggle |
22 | DIO22 | W | 0h | Toggles bit DOE31_0.DIO22
0h = No effect 1h = Toggle |
21 | DIO21 | W | 0h | Toggles bit DOE31_0.DIO21
0h = No effect 1h = Toggle |
20 | DIO20 | W | 0h | Toggles bit DOE31_0.DIO20
0h = No effect 1h = Toggle |
19 | DIO19 | W | 0h | Toggles bit DOE31_0.DIO19
0h = No effect 1h = Toggle |
18 | DIO18 | W | 0h | Toggles bit DOE31_0.DIO18
0h = No effect 1h = Toggle |
17 | DIO17 | W | 0h | Toggles bit DOE31_0.DIO17
0h = No effect 1h = Toggle |
16 | DIO16 | W | 0h | Toggles bit DOE31_0.DIO16
0h = No effect 1h = Toggle |
15 | DIO15 | W | 0h | Toggles bit DOE31_0.DIO15
0h = No effect 1h = Toggle |
14 | DIO14 | W | 0h | Toggles bit DOE31_0.DIO14
0h = No effect 1h = Toggle |
13 | DIO13 | W | 0h | Toggles bit DOE31_0.DIO13
0h = No effect 1h = Toggle |
12 | DIO12 | W | 0h | Toggles bit DOE31_0.DIO12
0h = No effect 1h = Toggle |
11 | DIO11 | W | 0h | Toggles bit DOE31_0.DIO11
0h = No effect 1h = Toggle |
10 | DIO10 | W | 0h | Toggles bit DOE31_0.DIO10
0h = No effect 1h = Toggle |
9 | DIO9 | W | 0h | Toggles bit DOE31_0.DIO9
0h = No effect 1h = Toggle |
8 | DIO8 | W | 0h | Toggles bit DOE31_0.DIO8
0h = No effect 1h = Toggle |
7 | DIO7 | W | 0h | Toggles bit DOE31_0.DIO7
0h = No effect 1h = Toggle |
6 | DIO6 | W | 0h | Toggles bit DOE31_0.DIO6
0h = No effect 1h = Toggle |
5 | DIO5 | W | 0h | Toggles bit DOE31_0.DIO5
0h = No effect 1h = Toggle |
4 | DIO4 | W | 0h | Toggles bit DOE31_0.DIO4
0h = No effect 1h = Toggle |
3 | DIO3 | W | 0h | Toggles bit DOE31_0.DIO3
0h = No effect 1h = Toggle |
2 | DIO2 | W | 0h | Toggles bit DOE31_0.DIO2
0h = No effect 1h = Toggle |
1 | DIO1 | W | 0h | Toggles bit DOE31_0.DIO1
0h = No effect 1h = Toggle |
0 | DIO0 | W | 0h | Toggles bit DOE31_0.DIO0
0h = No effect 1h = Toggle |
DIN3_0 is shown in Table 18-78.
Return to the Summary Table.
Alias register for byte access to DIN31_0[3:0] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO3 | R | 0h | Data input from DIO3
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO2 | R | 0h | Data input from DIO2
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO1 | R | 0h | Data input from DIO1
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO0 | R | 0h | Data input from DIO0
0h = Input value is 0 1h = Input value is 1 |
DIN7_4 is shown in Table 18-79.
Return to the Summary Table.
Alias register for byte access to DIN31_0[7:4] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO7 | R | 0h | Data input from DIO7
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO6 | R | 0h | Data input from DIO6
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO5 | R | 0h | Data input from DIO5
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO4 | R | 0h | Data input from DIO4
0h = Input value is 0 1h = Input value is 1 |
DIN11_8 is shown in Table 18-80.
Return to the Summary Table.
Alias register for byte access to DIN31_0[11:8] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO11 | R | 0h | Data input from DIO11
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO10 | R | 0h | Data input from DIO10
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO9 | R | 0h | Data input from DIO9
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO8 | R | 0h | Data input from DIO8
0h = Input value is 0 1h = Input value is 1 |
DIN15_12 is shown in Table 18-81.
Return to the Summary Table.
Alias register for byte access to DIN31_0[15:12] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO15 | R | 0h | Data input from DIO15
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO14 | R | 0h | Data input from DIO14
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO13 | R | 0h | Data input from DIO13
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO12 | R | 0h | Data input from DIO12
0h = Input value is 0 1h = Input value is 1 |
DIN19_16 is shown in Table 18-82.
Return to the Summary Table.
Alias register for byte access to DIN31_0[19:16] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO19 | R | 0h | Data input from DIO19
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO18 | R | 0h | Data input from DIO18
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO17 | R | 0h | Data input from DIO17
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO16 | R | 0h | Data input from DIO16
0h = Input value is 0 1h = Input value is 1 |
DIN23_20 is shown in Table 18-83.
Return to the Summary Table.
Alias register for byte access to DIN31_0[23:20] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-25 | RESERVED | R | 0h | Reserved |
24 | DIO23 | R | 0h | Data input from DIO23
0h = Input value is 0 1h = Input value is 1 |
23-17 | RESERVED | R | 0h | Reserved |
16 | DIO22 | R | 0h | Data input from DIO22
0h = Input value is 0 1h = Input value is 1 |
15-9 | RESERVED | R | 0h | Reserved |
8 | DIO21 | R | 0h | Data input from DIO21
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO20 | R | 0h | Data input from DIO20
0h = Input value is 0 1h = Input value is 1 |
DIN27_24 is shown in Table 18-84.
Return to the Summary Table.
Alias register for byte access to DIN31_0[27:24] bits.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-9 | RESERVED | R | 0h | Reserved |
8 | DIO25 | R | 0h | Data input from DIO25
0h = Input value is 0 1h = Input value is 1 |
7-1 | RESERVED | R | 0h | Reserved |
0 | DIO24 | R | 0h | Data input from DIO24
0h = Input value is 0 1h = Input value is 1 |
DIN31_0 is shown in Table 18-85.
Return to the Summary Table.
Data input from DIO 31 to 0 pins.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-26 | RESERVED | R | 0h | Reserved |
25 | DIO25 | R | 0h | Data input from DIO25
0h = Input value is 0 1h = Input value is 1 |
24 | DIO24 | R | 0h | Data input from DIO24
0h = Input value is 0 1h = Input value is 1 |
23 | DIO23 | R | 0h | Data input from DIO23
0h = Input value is 0 1h = Input value is 1 |
22 | DIO22 | R | 0h | Data input from DIO22
0h = Input value is 0 1h = Input value is 1 |
21 | DIO21 | R | 0h | Data input from DIO21
0h = Input value is 0 1h = Input value is 1 |
20 | DIO20 | R | 0h | Data input from DIO20
0h = Input value is 0 1h = Input value is 1 |
19 | DIO19 | R | 0h | Data input from DIO19
0h = Input value is 0 1h = Input value is 1 |
18 | DIO18 | R | 0h | Data input from DIO18
0h = Input value is 0 1h = Input value is 1 |
17 | DIO17 | R | 0h | Data input from DIO17
0h = Input value is 0 1h = Input value is 1 |
16 | DIO16 | R | 0h | Data input from DIO16
0h = Input value is 0 1h = Input value is 1 |
15 | DIO15 | R | 0h | Data input from DIO15
0h = Input value is 0 1h = Input value is 1 |
14 | DIO14 | R | 0h | Data input from DIO14
0h = Input value is 0 1h = Input value is 1 |
13 | DIO13 | R | 0h | Data input from DIO13
0h = Input value is 0 1h = Input value is 1 |
12 | DIO12 | R | 0h | Data input from DIO12
0h = Input value is 0 1h = Input value is 1 |
11 | DIO11 | R | 0h | Data input from DIO11
0h = Input value is 0 1h = Input value is 1 |
10 | DIO10 | R | 0h | Data input from DIO10
0h = Input value is 0 1h = Input value is 1 |
9 | DIO9 | R | 0h | Data input from DIO9
0h = Input value is 0 1h = Input value is 1 |
8 | DIO8 | R | 0h | Data input from DIO8
0h = Input value is 0 1h = Input value is 1 |
7 | DIO7 | R | 0h | Data input from DIO7
0h = Input value is 0 1h = Input value is 1 |
6 | DIO6 | R | 0h | Data input from DIO6
0h = Input value is 0 1h = Input value is 1 |
5 | DIO5 | R | 0h | Data input from DIO5
0h = Input value is 0 1h = Input value is 1 |
4 | DIO4 | R | 0h | Data input from DIO4
0h = Input value is 0 1h = Input value is 1 |
3 | DIO3 | R | 0h | Data input from DIO3
0h = Input value is 0 1h = Input value is 1 |
2 | DIO2 | R | 0h | Data input from DIO2
0h = Input value is 0 1h = Input value is 1 |
1 | DIO1 | R | 0h | Data input from DIO1
0h = Input value is 0 1h = Input value is 1 |
0 | DIO0 | R | 0h | Data input from DIO0
0h = Input value is 0 1h = Input value is 1 |
EVTCFG is shown in Table 18-86.
Return to the Summary Table.
Event configuration. This register is used to select DIO for GPIO to publish event on SVT event fabric (EVTSVT). It also contains enable bit that is used to mask the event.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-9 | RESERVED | R | 0h | Reserved |
8 | EVTEN | R/W | 0h | Enables GPIO to publish edge qualified selected DIO event on SVT event fabric. Design note: The edge detector flop is cleared automatically for the selected DIO once the event is published. 0h = Disable 1h = Enable |
7-6 | RESERVED | R | 0h | Reserved |
5-0 | DIOSEL | R/W | 0h | This is used to select DIO for event generation. For example, DIOSEL = 0x0 selects DIO0 and DIOSEL = 0x8 selects DIO8.
0h = Minimum value 3Fh = Maximum value |