SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The voltage divider is applied to either the signal input or the reference input of the comparator. The voltage divider is capable of dividing the input voltage in the ratio of 1/4, 1/3 1/2, 3/4, and 1/1 with the addition of voltage to the input signal to control hysteresis on the output. Connect the divider on the reference side. The minimum equivalent input resistance of the divider is 30 M-Ohm.