SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The I2C can generate interrupts when the following conditions are observed:
The I2C controller and I2C target modules have separate interrupt signals. While both modules can generate interrupts for multiple conditions, the signals are bitwise ORed together so only a single interrupt signal is sent to the MCU event fabric.