Home Power management Low-side switches

DS3668

ACTIVE

Product details

Drivers per package 4 Switching voltage (max) (V) 70 Rating Catalog Operating temperature range (°C) -40 to 125 Output voltage (max) (V) 70 Peak output current (A) 0.6 Delay time (typ) (ns) 300 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 100
Drivers per package 4 Switching voltage (max) (V) 70 Rating Catalog Operating temperature range (°C) -40 to 125 Output voltage (max) (V) 70 Peak output current (A) 0.6 Delay time (typ) (ns) 300 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 100
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Output fault protection
  • High impedance TTL compatible inputs
  • High output current-600 mA per output
  • No output latch-up at 35V
  • Low output ON voltage (550 mV typ @ 600 mA)
  • High breakdown voltage (70V)
  • Open collector outputs
  • Output clamp diodes for inductive fly-back protection
  • NPN inputs for minimal input currents (1 µA typical)
  • Low operating power
  • Standard 5V power supply
  • Power up/down protection
  • Fail-safe operation
  • 2W power package
  • Pin-for-pin compatible with SN75437

  • Output fault protection
  • High impedance TTL compatible inputs
  • High output current-600 mA per output
  • No output latch-up at 35V
  • Low output ON voltage (550 mV typ @ 600 mA)
  • High breakdown voltage (70V)
  • Open collector outputs
  • Output clamp diodes for inductive fly-back protection
  • NPN inputs for minimal input currents (1 µA typical)
  • Low operating power
  • Standard 5V power supply
  • Power up/down protection
  • Fail-safe operation
  • 2W power package
  • Pin-for-pin compatible with SN75437

The DS3668 quad peripheral driver is designed for those applications where low operating power, high breakdown voltage, high output current and low output ON voltage are required. Unlike most peripheral drivers available, a unique fault protected circuit is incorporated on each output. When the load current exceeds 1.0A (approximately) on any output for more than a built-in delay time, nominally 12 µs, that output will be shut off by its protection circuitry with no effect on other outputs. This condition will prevail until that protection circuitry is reset by toggling the corresponding input or the enable pin low for at least 1.0 µs. This built-in delay is provided to ensure that the protection circuitry is not triggered by turn-on surge currents associated with certain kinds of loads.

The DS3668's inputs combine TTL compatibility with high input impedance. In fact, its extreme low input current allows it to be driven directly by a MOS device. The outputs are capable of sinking 600 mA each and offer a 70V breakdown. However, for inductive loads the output should be clamped to 35V or less to avoid latch up during turn off (inductive fly-back protection - refer AN-213). An on-chip clamp diode capable of handling 800 mA is provided at each output for this purpose. In addition, the DS3668 incorporates circuitry that guarantees glitch-free power up or down operation and a fail-safe feature which puts the output in a high impedance state when the input is open.

The molded package is specifically constructed to allow increased power dissipation over conventional packages. The four ground pins are directly connected to the device chip with a special copper lead frame. When the quad driver is soldered into a PC board, the power rating of the device improves significantly.


The DS3668 quad peripheral driver is designed for those applications where low operating power, high breakdown voltage, high output current and low output ON voltage are required. Unlike most peripheral drivers available, a unique fault protected circuit is incorporated on each output. When the load current exceeds 1.0A (approximately) on any output for more than a built-in delay time, nominally 12 µs, that output will be shut off by its protection circuitry with no effect on other outputs. This condition will prevail until that protection circuitry is reset by toggling the corresponding input or the enable pin low for at least 1.0 µs. This built-in delay is provided to ensure that the protection circuitry is not triggered by turn-on surge currents associated with certain kinds of loads.

The DS3668's inputs combine TTL compatibility with high input impedance. In fact, its extreme low input current allows it to be driven directly by a MOS device. The outputs are capable of sinking 600 mA each and offer a 70V breakdown. However, for inductive loads the output should be clamped to 35V or less to avoid latch up during turn off (inductive fly-back protection - refer AN-213). An on-chip clamp diode capable of handling 800 mA is provided at each output for this purpose. In addition, the DS3668 incorporates circuitry that guarantees glitch-free power up or down operation and a fail-safe feature which puts the output in a high impedance state when the input is open.

The molded package is specifically constructed to allow increased power dissipation over conventional packages. The four ground pins are directly connected to the device chip with a special copper lead frame. When the quad driver is soldered into a PC board, the power rating of the device improves significantly.


Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS3668 Quad Fault Protected Peripheral Driver datasheet (Rev. A) May 14, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos