100-pin (PZP) package image

TLC5904PZP ACTIVE

8/16-channel LED driver

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PZP) | 100
Operating temperature range (°C) -20 to 85
Package qty | Carrier 90 | EIAJ TRAY (10+1)

Features for the TLC5904

  • Drive Capability and Output Counts
    • 80 mA (Current Sink) x 16 Bits
    • 120 mA (Current Sink) x 8 Bits
  • Constant Current Output Range
    • 5 to 80 mA/10 to 120mA (Selectable by MODE Terminal) ( Current Value Setting for All Output Terminals Using External Resistor and Internal Brightness Control Register)
  • Constant Current Accuracy
    • ±4% (Maximum Error Between Bits)
  • Voltage Applied to Constant Current Output Terminals
    • Minimum 0.4 V (Output Current 5 mA to
      40 mA)
    • Minimum 0.7 V (Output Current 40 to
      80 mA)
  • 256 Gray Scale Display
    • Pulse Width Control 256 Steps
  • Brightness Adjustment
    • Output Current Adjustment for 32 Steps (Adjustment for Brightness Deviation Between LED Modules)
    • 8 Steps Brightness Control by 8 Times Speed Gray Scale Control Clock (Brightness Adjustment for Panel)
  • Error Output Signal Check
    • Check Error Output Signal Line Such as Protection Circuit When Operating
  • Data Output Timing Selectable
    • Select Data Output Timing for Shift Register Relative to Clock
  • OVM (Output Voltage Monitor)
    • Monitor Voltage on Constant Current Output Terminals (Detect LED Disconnection and Short Circuit)
  • WDT (Watchdog Timer)
    • Turn Output Off When Scan Signal Stopped
  • TSD (Thermal ShutDown)
    • Turn Output Off When Junction Temperature Exceeds Limit
  • Data Input
    • Clock Synchronized 8 Bit Parallel Input (Schmitt-Triggered Input)
  • Data Output
    • Clock Synchronized 8 Bit Parallel Output (3-State Output)
  • Input Signal Level...CMOS Level
  • Power Supply Voltage...4.5 V to 5.5 V
  • Maximum Output Voltage...17 V (Max)
  • Data Transfer Rate...15 MHz (Max)
  • Gray Scale Clock Frequency
    8 MHz (Max)
  • Operating Free-Air Temperature Range
    -20°C to 85°C
  • 100-Pin HTQFP Package (PD=4.7 W,
    TA = 25° C)

Description for the TLC5904

The TLC5904 is a constant current driver incorporating shift register, data latch, and constant current circuitry with current value adjustable and a 256 gray scale display using pulse width control. The output current can be selected as maximum 80 mA with 16 bits or 120 mA with 8 bits, and the current value of constant current output can be set by one external resistor. After this device is mounted on a PCB, the brightness deviation between LED modules (ICs) can be adjusted by external data input, and the brightness control for the panel can be accomplished by the brightness adjustment circuitry. Also, the device incorporates the output voltage monitor (OVM) used for LED open detection (LOD) by monitoring the constant current output. Moreover, the device incorporates watchdog time (WDT) circuitry, which turns the constant current output off when a scan signal is stopped at the dynamic scanning operation, and thermal shutdown (TSD) circuitry, which turns the constant current output off when the junction temperature exceeds the limit.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more