Home Power management Power protection switches & controllers Power muxes

TPS2124

ACTIVE

Product details

Number of input channels 2 IN1, IN2 input voltage (max) (V) 22 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 2 IN2 output current (max) (A) 2 Quiescent current (Iq) (µA) 300 Imax (A) 2 Rating Catalog Features Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 62 IN2 rDS(on) (typ) (mΩ) 62 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 22 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 2 IN2 output current (max) (A) 2 Quiescent current (Iq) (µA) 300 Imax (A) 2 Rating Catalog Features Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 62 IN2 rDS(on) (typ) (mΩ) 62 Operating temperature range (°C) -40 to 125 FET Internal Device type Power muxes Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
DSBGA (YFP) 20 3.96 mm² (— mm × — mm)
  • Wide operating range: 2.8 V to 22 V
    • Absolute maximum input voltage of 24 V
  • Low RON resistance:
    • TPS2124: 62 mΩ (typical)
  • Adjustable over-voltage supervisor (OVx):
    • Accuracy < ±5%
  • Adjustable priority supervisor (PR1):
    • Accuracy < ±5%
  • Output current limit (ILM):
    • TPS2124: 1 A – 2.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • Low IQ from enabled input: 200 µA (typical)
  • Low IQ from disabled input: 15 µA (Typical)
  • Manual input source selection (OVx)
  • Over-temperature protection (OTP)
  • Wide operating range: 2.8 V to 22 V
    • Absolute maximum input voltage of 24 V
  • Low RON resistance:
    • TPS2124: 62 mΩ (typical)
  • Adjustable over-voltage supervisor (OVx):
    • Accuracy < ±5%
  • Adjustable priority supervisor (PR1):
    • Accuracy < ±5%
  • Output current limit (ILM):
    • TPS2124: 1 A – 2.5 A
  • Channel status indication (ST)
  • Adjustable input settling time (SS)
  • Adjustable output soft start time (SS)
  • Low IQ from enabled input: 200 µA (typical)
  • Low IQ from disabled input: 15 µA (Typical)
  • Manual input source selection (OVx)
  • Over-temperature protection (OTP)

The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources.  The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.

 The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.

The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources.  The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.

 Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.

 An Ideal Diode operation is used to seamlessly transition between input sources.  During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.

Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation.  The output current limit can be adjusted with a single external resistor.

 The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Optimized for 1.6-V - 5.5-V low power ORing applications. Offers lower IQ and shutdown current.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS2124 2.8-V to 22-V Priority Power MUX with Seamless Switchover datasheet PDF | HTML Jan 27, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2124EVM-126 — TPS2124 evaluation module for priority power multiplexer applications

The TPS2124 EVM is an evaluation module for TI's TPS2124 two-input, one-output power multiplexer. This device automatically detects, selects, and seamlessly transitions between two power supplies, each operating from 2.7 V to 22 V. The TPS2124 device, WCSP package, can deliver up to 2 A to a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos