HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
The DRV5015-Q1 is a low-voltage digital-latch Hall effect sensor designed for high-speed and high-temperature motor applications. Operating from a
2.5-V to 5.5-V power supply, the device senses magnetic flux density and presents a digital output based on predefined magnetic thresholds.
Alternating north and south magnetic poles are required to toggle the output and integrated hysteresis provides robust switching.
The device is offered in two magnetic threshold options and an inverted output option. The high magnetic sensitivity provides flexibility in low-cost magnet selection and component placement.
The device performs consistently across a wide ambient temperature range of –40°C to +150°C.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV5015-Q1 Automotive Low-Voltage, High-Sensitivity, Digital-Latch Hall Effect Sensor datasheet (Rev. B) | PDF | HTML | 11 Apr 2019 |
Application brief | Introduction to TI Magnetic Sense Simulator Features | PDF | HTML | 05 Dec 2023 | |
User guide | Texas Instruments' Magnetic Sense Simulator User's Guide | PDF | HTML | 04 Dec 2023 | |
Application brief | Differences Between Optical and Magnetic Incremental Encoders | PDF | HTML | 17 Aug 2022 | |
Application brief | Incremental Rotary Encoders (Rev. B) | PDF | HTML | 02 Dec 2021 |
For additional terms or required resources, click any title below to view the detail page where available.
HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.
The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. The tool has device emulation and supports various magnet shapes, grades and motion types.
Package | Pins | Download |
---|---|---|
SOT-23 (DBZ) | 3 | View options |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.