Home Power management Power switches Load switches

5.5-V, 0.4-A, 95-mΩ, load switch

TPS2010 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS2010A ACTIVE 5.5-V, 0.3-A, 35-mΩ, load switch This product offers lower on-resistance 37-mΩ and higher current capability 2-A.

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Imax (A) 0.4 Ron (typ) (mΩ) 110 Shutdown current (ISD) (typ) (µA) 0.001 Quiescent current (Iq) (typ) (µA) 73 Current limit type Fixed Features Active low, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Imax (A) 0.4 Ron (typ) (mΩ) 110 Shutdown current (ISD) (typ) (µA) 0.001 Quiescent current (Iq) (typ) (µA) 73 Current limit type Fixed Features Active low, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 95-m Max (5.5-V Input) High-Side MOSFET Switch With Logic Compatible Enable Input
  • Short-Circuit and Thermal Protection
  • Typical Short-Circuit Current Limits:
    0.4 A, TPS2010; 1.2 A, TPS2011;
    2 A, TPS2012; 2.6 A, TPS2013
  • Electrostatic-Discharge Protection, 12-kV Output, 6-kV All Other Terminals
  • Controlled Rise and Fall Times to Limit Current Surges and Minimize EMI
  • SOIC-8 Package Pin Compatible With the Popular LittlefootTM Series When GND Is Connected
  • 2.7-V to 5.5-V Operating Range
  • 10-uA Maximum Standby Current
  • Surface-Mount SOIC-8 and TSSOP-14 Packages
  • -40°C to 125°C Operating Junction Temperature Range
  • 95-m Max (5.5-V Input) High-Side MOSFET Switch With Logic Compatible Enable Input
  • Short-Circuit and Thermal Protection
  • Typical Short-Circuit Current Limits:
    0.4 A, TPS2010; 1.2 A, TPS2011;
    2 A, TPS2012; 2.6 A, TPS2013
  • Electrostatic-Discharge Protection, 12-kV Output, 6-kV All Other Terminals
  • Controlled Rise and Fall Times to Limit Current Surges and Minimize EMI
  • SOIC-8 Package Pin Compatible With the Popular LittlefootTM Series When GND Is Connected
  • 2.7-V to 5.5-V Operating Range
  • 10-uA Maximum Standby Current
  • Surface-Mount SOIC-8 and TSSOP-14 Packages
  • -40°C to 125°C Operating Junction Temperature Range

The TPS201x family of power-distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. The high-side switch is a 95-m N-channel MOSFET. Gate drive is provided by an internal driver and charge pump designed to control the power switch rise times and fall times to minimize current surges during switching. The charge pump operates at 100 kHz, requires no external components, and allows operation from supplies as low as 2.7 V. When the output load exceeds the current-limit threshold or a short circuit is present, the TPS201x limits the output current to a safe level by switching into a constant-current mode. Continuous heavy overloads and short circuits increase power dissipation in the switch and cause the junction temperature to rise. If the junction temperature reaches approximately 180°C, a thermal protection circuit shuts the switch off to prevent damage. Recovery from thermal shutdown is automatic once the device has cooled sufficiently.

The members of the TPS201x family differ only in short-circuit current threshold. The TPS2010 is designed to limit at 0.4-A load; the other members of the family limit at 1.2 A, 2 A, and 2.6 A (see the available options table). The TPS201x family is available in 8-pin small-outline integrated circuit (SOIC) and 14-pin thin shink small-outline (TSSOP) packages and operates over a junction temperature range of -40°C to 125°C. Versions in the 8-pin SOIC package are drop-in replacements for Siliconix's LittlefootTM power PMOS switches, except that GND must be connected.

The D package is available taped and reeled. Add an R suffix to device type (e.g., TPS2010DR).

The PW package is only available left-end taped and reeled (indicated by the LE suffix on the device type; e.g., TPS2010PWLE).

The TPS201x family of power-distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. The high-side switch is a 95-m N-channel MOSFET. Gate drive is provided by an internal driver and charge pump designed to control the power switch rise times and fall times to minimize current surges during switching. The charge pump operates at 100 kHz, requires no external components, and allows operation from supplies as low as 2.7 V. When the output load exceeds the current-limit threshold or a short circuit is present, the TPS201x limits the output current to a safe level by switching into a constant-current mode. Continuous heavy overloads and short circuits increase power dissipation in the switch and cause the junction temperature to rise. If the junction temperature reaches approximately 180°C, a thermal protection circuit shuts the switch off to prevent damage. Recovery from thermal shutdown is automatic once the device has cooled sufficiently.

The members of the TPS201x family differ only in short-circuit current threshold. The TPS2010 is designed to limit at 0.4-A load; the other members of the family limit at 1.2 A, 2 A, and 2.6 A (see the available options table). The TPS201x family is available in 8-pin small-outline integrated circuit (SOIC) and 14-pin thin shink small-outline (TSSOP) packages and operates over a junction temperature range of -40°C to 125°C. Versions in the 8-pin SOIC package are drop-in replacements for Siliconix's LittlefootTM power PMOS switches, except that GND must be connected.

The D package is available taped and reeled. Add an R suffix to device type (e.g., TPS2010DR).

The PW package is only available left-end taped and reeled (indicated by the LE suffix on the device type; e.g., TPS2010PWLE).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Power-Distribution Switches datasheet (Rev. A) 01 Aug 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos