Hardware
BOOSTXL-3PHGANINV — 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
The BOOSTXL-3PHGANINV evaluation module features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.
MathWorks MATLAB & Simulink example models include the following:
TMDXIDDK379D — C2000 DesignDRIVE Development Kit for Industrial Motor Control
The DesignDRIVE Development Kit (IDDK) hardware offers an integrated servo drive design with full power stage to drive a high voltage three-phase motor and eases the evaluation of a range of position feedback, current sensing and control topologies.
The sensing peripherals on the C2000™ MCU, (...)LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
TMDSFSIADAPEVM — Fast serial interface (FSI) adapter board evaluation module
Faster, cheaper, more robust: achieve 200 Mbps throughput across isolation with new serial communication technology – Fast Serial Interface (FSI)
FSI is a low signal count serial communications peripheral, available on C2000 Real-Time Control Microcontrollers (MCU), which offers low-cost reliable (...)
Software
SBOC509 — Simulation for Half-Wave Rectifier
Supported products & hardware
Products
General-purpose op amps
Precision op amps (Vos<1mV)
Hardware development
Design tool
SBOC509 — Simulation for Half-Wave Rectifier
Products
General-purpose op amps
Precision op amps (Vos<1mV)
Hardware development
Design tool
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
MotorControl SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 real-time controller based motor control system development time targeted for various three-phase motor control applications. The software (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Hardware development
Development kit
Daughter card
Evaluation board
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
Products
C2000 real-time microcontrollers
Hardware development
Development kit
Daughter card
Evaluation board
Documentation
Getting started guide
Release Infomation
MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
What's new
- New: Added TIDA-010936: Motor control with F28P65x LaunchPad and GaN BP
- GUI Enables parameter configuration, on-line tuning and debugging without reprogramming within CCS
- Updated TIDM-02017: 2/3 Wheeler Traction reference design for F28P55x
- Updated TIDM-02012: Configured to use MATLAB's optimization settings to enable optimal real-time performance of the control loop and cleanup for better readability
- Updated TIDA-010265: Updated design showing integration of IEC60730 compliant SDL and FAST libraries and added Simulink model
- Support for 2-shunt and 3-shunt current sensing
- Updated BOOSTXL_3PHGANINV: Port sensored FOC SDK code for F28P55x LaunchPad (PGAs) + Dual GaN BPs
- Add F280015x LaunchPad with DRV8323RS support for universal motor control lab
- Updated C2000Ware to version 5.02.00.00.
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
MotorControl SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 real-time controller based motor control system development time targeted for various three-phase motor control applications. The software (...)
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Distributed Multi-axis Servo Drive Over Fast Serial Interface Reference Design | Feb. 19, 2020 | |
Application note | Using the Fast Serial Interface (FSI) With Multiple Devices in an Application (Rev. E) | PDF | HTML | Jan. 25, 2023 | |
Technical article | How to scale real-time control resources and sustain platform development in power | PDF | HTML | Mar. 20, 2020 | |
Application note | EtherCAT Based Connected Servo Drive using Fast Current Loop on PMSM (Rev. B) | PDF | HTML | Feb. 19, 2020 | |
Application note | Dual-Axis Motor Control Using FCL and SFRA On a Single C2000™ MCU | PDF | HTML | Aug. 07, 2019 | |
Product overview | DesignDRIVE Kit (Rev. A) | May 14, 2015 |
Related design resources
Hardware development
DAUGHTER CARD
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.