DLPC200
- Required for Reliable Operation of the DLP5500 DMD
- Stream Data Realtime With Two 24-Bit Input Ports (RGB888)
- Port 1 Supports HDMI Input
- Port 2 Supports Input Via an Expansion Card
- High-Speed Pattern Sequence Mode
- Download Pattern Data Directly to Device
- 1-Bit Binary Pattern Rates to 5000 Hz
- 8-Bit Grayscale Pattern Rates to 700 Hz
- 1-to-1 Input Mapping to Micromirrors
- Programmable Reordering of Patterns
- Easy Synchronization With Cameras and Sensors
- Three Configurable Output Triggers
- Two Configurable Input Triggers
- Multiple Configuration Interfaces
- Supports EDID Via I2C
- USB and SPI Device Control
The DLPC200 performs image processing and control and DMD data formatting to drive the 0.55 XGA DMD (DLP5500).
This digital controller gives users reliable, independent high-speed micromirror control. It is used for structured light, display, and other spatial light modulation (SLM) applications. Solid state illumination (SSI) technology provides pattern rates up to 5000 Hz binary or 700 Hz 8-bit grayscale.
This easily-programmable device allows users to interface and synchronize the chipset to external sources (for example, sensor, camera, and processor) enabling 3D machine vision applications with high accuracy. Multiple configuration interfaces offer flexibility for external and embedded input sources. Because the DLPC200 conveniently loads and stores custom patterns it is ideal for advanced light control applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC200 DLP Digital Controller for the DLP5500 DMD datasheet (Rev. F) | PDF | HTML | 18 May 2018 |
* | Errata | DLP Products Technical Advisory | 20 Jan 2014 | |
Application brief | Highly Scalable TI DLP Technology for 3D Machine Vision | PDF | HTML | 06 Jul 2021 | |
User guide | DLPC200 SPI Slave Interface (Rev. C) | 23 Mar 2018 | ||
Application note | DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) | 23 Feb 2018 | ||
Application note | DLP LightCommander API Application Report (Rev. C) | 05 Jun 2013 | ||
Application note | DLP LightCommander API Reference Manual (Rev. C) | 13 May 2013 | ||
Application note | Using DLP® Development Kits for 3D Optical Metrology Systems | 13 May 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLPR200 — DLPC200 Configuration and Support Firmware
Package | Pins | Download |
---|---|---|
BGA (ZEW) | 780 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.