SLUUCP8B June 2024 – October 2026 BQ41Z50
The device includes a feature to toggle a GPIO pin if the FUSE signal is asserted. It is enabled by setting [GPIO_PF]. After the FUSE signal is asserted in PERMANENT FAILURE mode, the LEDCNTLC pin will be driven high for GPIO_Timeout seconds. If GPIO_Timeout = 0, the pin is held high indefinitely.