SLUUCP8B June 2024 – October 2026 BQ41Z50
The BQ41Z50 device can detect cell undervoltage in batteries and protect cells from damage by preventing further discharge. The protection is compensated by the Current() × cell resistance1..4.
| Status | Condition | Action |
|---|---|---|
| Normal | Min
cell
voltage1..4
– Current() × cell resistance > CUVC: Threshold | SafetyAlert()[CUVC] = 0 BatteryStatus()[TDA] = 0 |
| Alert | Min
cell
voltage1..4
– Current() × cell resistance ≤ CUVC: Threshold | SafetyAlert()[CUVC] = 1 BatteryStatus()[TDA] = 1 |
| Trip | Min
cell
voltage1..4
– Current() × cell resistance ≤ CUVC: Threshold for CUVC:Delay duration | SafetyAlert()[CUVC] = 0 SafetyStatus()[CUVC] = 1 BatteryStatus()[FD] = 1, [TDA] = 0 OperationStatus()[XDSG] = 1 |
| Recovery | Condition 1: SafetyStatus()[CUVC] = 1 AND Min cell voltage1..4 – Current() × cell resistance > CUVC: Recovery AND Protection Configuration[CUV_RECOV_CHG] = 0 | SafetyStatus()[CUVC] = 0 BatteryStatus()[FD] = 0, [TDA] = 0 OperationStatus()[XDSG] = 0 |
| OR Condition 2: SafetyStatus()[CUVC] = 1 AND Min cell voltage1..4 – Current() × cell resistance ≥ CUVC: Recovery AND Protection Configuration[CUV_RECOV_CHG] = 1 AND PACK voltage > Charger Present Threshold for [Protections][CUV][Recovery Charger Present Time] |