SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Configuration | AFE |
ZVCHG Min Stepdown Current | I2 | 0 | 1000 | 30 | mA |
Description: This parameter defines the charging current threshold that initiates overdrive stepping during the current taper phase of ZVCHG operation.