|
| RSVD
(Bits 7):
Reserved.
Do not use. |
|
| CBV (Bit 6): Enables
voltage based or state-of-charge based cell balancing |
| 1 = | Enables
voltage
based cell balancing |
| 0 = | Enables state-of-charge based cell
balancing (default) |
| | |
| CBS (Bit 5): Cell
balancing in sleep |
| 1 = | Enables CBS |
| 0 = | Disables CBS |
| | |
| CB_RLX_DOD0EW (Bit
4): |
| 1 = | Uses
Error Weighted DOD0 for cell balancing time updates when in RELAX mode |
| 0 = | Uses
DOD0 for cell balancing time updates when in RELAX mode |
| | |
| CB_CHG_DOD0EW (Bit
3): |
| 1 = | Uses
Error Weighted DOD0 for cell balancing time updates when in CHARGE mode |
| 0 = | Uses
DOD0 for cell balancing time updates when in CHARGE mode |
| | |
| CBR (Bit 2): Cell
balancing at rest |
| 1 = | Enables cell balancing at rest |
| 0 = | Disables cell balancing at rest
(default) |
| | |
| CBM (Bit 1): Internal
versus external cell balancing |
| 1 = | Enables external cell balancing |
| 0 = | Enables internal cell balancing
(default) |
| | |
| CB (Bit 0): Cell
balancing |
| 1 = | Cell balancing enabled (default) |
| 0 = | Cell balancing disabled |