SLUUCP8B June 2024 – October 2026 BQ41Z50
For ease of evaluation testing, this command enables a lifetime SPEED UP mode where every 1s in real time counts as 1 hour in firmware time. When the lifetime SPEED UP mode is enabled, the ManufacturingStatus()[LT_TEST] = 1.
The SPEED UP mode will be disabled if this command is sent again when [LT_TEST] = 1, the MAC LifetimeDataReset() command is sent, the MAC SealDevice() command is sent, or the device is reset.