SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Sleep Current | I2 | 0 | 32767 | 10 | mA |
Description: |Current()| threshold to enter SLEEP mode. If this parameter is set to 0, then the deadband will effectively become the Sleep Current setting, because any current below the deadband will set the Current() = 0mA.