SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Units |
|---|---|---|---|---|---|---|---|
| Power | Storage | Storage Ignore SMB Delay | U1 | 0 | 255 | 30 | s |
Description: This sets the time after which the CHG and DSG FETs are turned back on if the device is not in SLEEP mode.