SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Elevated Degrade | EVMTM TTH1 | U2 | 0 | 65535 | 240 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVMTM TTH2 | U2 | 0 | 65535 | 480 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVMTM TTH3 | U2 | 0 | 65535 | 1440 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVMTM TTH4 | U2 | 0 | 65535 | 2160 | h |
| Advanced Charge Algorithm | Elevated Degrade | EVMTM TTH5 | U2 | 0 | 65535 | 2400 | h |
Description: These parameters set the 5 levels of time thresholds for elevated voltage extended charge degradation under EVMTM temperature range.