SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | IO Shutdown Timeout | U1 | 0 | 255 | 8 | 250ms |
Description: This is the IO shutdown activation timeout when [IO_TIMEOUT] is set and PACK voltage > Charger Present Threshold.