SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Cell Balancing Config | End Rsoc for Bal in Sleep | U1 | 0 | 100 | 60 | % |
Description: This sets the RSOC threshold below which cell balancing in sleep (if enabled) if active will be terminated.