SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | HP Configuration Configuration 2 | DSG_0_SMOOTH_PAUSE_RELAX | — | 0 | 1 | 0 | Hex |
Description: This configuration bit controls whether [DSG_0_SMOOTH_OK] time-based smoothing is paused during RELAX mode. When disabled (default, bit = 0), smoothing continues regardless of RELAX state. When enabled (bit = 1), smoothing pauses when the gauge enters RELAX mode and resumes upon discharge current or when voltage drops back below the Term Smooth Start Cell V Delta threshold.
| Bit Setting | RELAX Mode | Smoothing Behavior |
|---|---|---|
| 0 (disabled) | Any | Smoothing continues; RemCap decreases linearly to 0% regardless of RELAX state |
| 1 (enabled) | Not in RELAX | Smoothing continues; RemCap decreases linearly to 0% |
| 1 (enabled) | In RELAX | Smoothing paused; RemCap held constant; smooth time counter paused |
| 1 (enabled) | Exit RELAX or voltage recovers | Smoothing resumes; RemCap continues toward 0% with remaining smooth time |