| FLASH_BUSY_WAIT (Bit 7):
This enables clock stretching during a flash program or erase operation. |
| 1 = | The
BQ41Z50
device will clock stretch (up to the timeout for
SMBus devices) during flash operations. |
| 0 = | The
BQ41Z50
device will NACK any SMBus engine interrupt that
occurs during a flash operation (program or
erase). |
| | Note: There is some potential for read
errors with this bit. For example, when the master is reading data from the device,
there is no NACK from the gauge; therefore, the "NACK" in the hardware releases the
bus without writing new data to the SMBDA register, which means the read is whatever
is present at the time. PECs should catch this error. |
| | |
| RSVD(Bit 6): Reserved.
Do no use. |
| | |
| BLT1 (Bit 5): Bus low
timeout |
| 1,1 = | 3s SBS bus low timeout |
| 1,0 = | 2s SBS bus low timeout (default) |
| 0,1 = | 1s SBS bus low timeout |
| 0,0 = | No SBS bus low timeout |
| | |
| BLT0 (Bit 4): Bus low
timeout |
| 1,1 = | 3s SBS bus low timeout |
| 1,0 = | 2s SBS bus low timeout (default) |
| 0,1 = | 1s SBS bus low timeout |
| 0,0 = | No SBS bus low timeout |
| |
| XL (Bit 3): Enables
400kHz COM mode |
| 1 = | 400kHz bus speed |
| 0 = | Normal SBS bus speed (default) |
| | |
| HPE (Bit 2): PEC on host
communication |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| CPE (Bit 1): PEC on
charger broadcast |
| 1 = | Enabled |
| 0 = | Disabled (default) |
| | |
| BCAST (Bit 0): Enables
alert and charging broadcast from device to the host |
| 1 = | Enabled |
| 0 = | Disabled (default) |