| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|
| Power | Sleep | Measure Time | U2 | 1 | 8 | 8 | s |
Description: Voltage measurement time in
sleep mode.
Note: Setting the Measure Time to an odd number (e.g. 5 seconds) introduces
compatibility risks as it is not a supported interval by the hardware state machine,
which may default to a nearest supported value (4 or 8 seconds). To mitigate this
risk, customers should select a supported Measure Time interval (1, 2, 4, or 8
seconds) to ensure compatibility and optimal system performance.