SLUUCP8B June 2024 – October 2026 BQ41Z50
The initial QMax Pack, QMax Cell 0, QMax Cell 1, QMax Cell 2, and QMax Cell 3 values should be taken from the cell manufacturers' datasheet multiplied by the number of parallel cells, and are used for the DesignCapacity function value in the Design Capacity data flash value.