| RSVD (Bits
7–4): Reserved. Do not use. |
|
|
|
| DF_READ_ON (Bit
3): Enables data flash read in SEALED mode |
|
1 = |
Enables data flash read in
SEALED mode |
|
0 = |
data flash read in SEALED
mode not allowed (default) |
|
|
|
| SHA1_SECURE
(Bit 2): Enables secure memory usage for encryption key
storage |
|
1 = |
Enables secure memory
usage |
|
0 = |
Disables secure memory
usage |
|
|
|
| SPLIT_RESPONSE
(Bit 1): Enables splitting of the authentication response
into two 30-byte fields |
|
1 = |
Enables split response mode,
where the 60-byte authentication response is divided into two
30-byte fields, requiring the host to read twice to retrieve the
complete response. |
|
0 = |
Disables split response mode,
resulting in a single 60-byte response read by the host. |
|
|
|
| RSVD (Bit
0):
Reserved. Do not use. |