SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T5 | I2 | 0 | 150 | 10 | 0.1K |
Description: This is the temperature hysteresis applied when temperature is increasing from standard low temperature to T5 recommended temperature range .