SLUUCP8B June 2024 – October 2026 BQ41Z50
The BQ41Z50 device can detect overtemperature using a negative temperature coefficient (NTC) resistor connected to TS4 pin.
If the temperature from TS4 pin is over AFE:Over Temperature longer than AFE:Over Temperature Delay, the CHG and DSG FETs are turned off, and the pack is disabled permanently. For manufacturer testing, the fault state can be reset by a full power cycle of the device.
To enable this feature, the Settings.Permanent Failure.Enabled PF C.NTC should be set.
| Status | Condition | Action |
|---|---|---|
| Normal | Temperature from TS4 pin lower than AFE:Over Temperature | PFStatus()[NTC] = 0 |
| Trip | Temperature from TS4 pin is over AFE:Over Temperature longer than AFE:Over Temperature Delay | PFStatus()[NTC]
= 1 FUSE = high BatteryStatus()[TCA] = 1 BatteryStatus()[TDA] = 1 |