SLUUCP8B June 2024 – October 2026 BQ41Z50
This command returns the TMP468 temperature data converted into 0.1K with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiII.
| Value | Description |
|---|---|
| AAaa | TMP468 Internal Temperature Sensor converted to 0.1K |
| BBbb | TMP468 External Remote Temperature Sensor-1 converted to 0.1K |
| CCcc | TMP468 External Remote Temperature Sensor-2 converted to 0.1K |
| DDdd | TMP468 External Remote Temperature Sensor-3 converted to 0.1K |
| EEee | TMP468 External Remote Temperature Sensor-4 converted to 0.1K |
| FFff | TMP468 External Remote Temperature Sensor-5 converted to 0.1K |
| GGgg | TMP468 External Remote Temperature Sensor-6 converted to 0.1K |
| HHhh | TMP468 External Remote Temperature Sensor-7 converted to 0.1K |
| IIii | TMP468 External Remote Temperature Sensor-8 converted to 0.1K |