SLUUCP8B June 2024 – October 2026 BQ41Z50
The command is to read or write voltage calibration data. This can be read in SEALED, UNSEALED, and FULL ACCESS modes, and written in UNSEALED and FULL ACCESS modes.
Write applied cell voltages to device for calibration purposes. When ManufacturingStatus()[CAL_EN] = 1, device calculates and stores calibration data to produce values written to device in millivolts.Cells written as zero will be skipped with calibration preserved.Command can be read back to verify accuracy of calibration data.
The command format is as follows:
aaAAbbBBccCCddDD
| Value | Description | Unit |
|---|---|---|
| AAaa | Cell 1 Voltage | mV |
| BBbb | Cell 2 Voltage | mV |
| CCbb | Cell 3 Voltage | mV |
| DDdd | Cell 4 Voltage | mV |