|
| SC_OCC1_FAULT_DLY1_7 (Bit 7): bit 7 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_6 (Bit 6): bit 6 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_5 (Bit 5): bit 5 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_4 (Bit 4): bit 4 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_2 (Bit 3): bit 3 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_2 (Bit 2): bit 2 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_1 (Bit 1): bit 1 of OCC1 delay 1
register. |
| SC_OCC1_FAULT_DLY1_0 (Bit 0): bit 0 of OCC1 delay 1
register. |
|
| Lower 8 bits of
the OCC_FAULT delay bits 7:0. DLY2 has to be written first and then
DLY1. Delay is (OCC_FAULT_DLY2 * 256 + OCC_FAULT_DLY1 + 1) *
0.187ms +0.0625ms. 0x000 is disabled, 0x001 is 0.4365ms, 0x002 is
0.6235ms, 0x003 is 0.8105ms, .., 0x1fff is 1531.9665ms. |