SLUUCP8B June 2024 – October 2026 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Low Current Period | H2 | 0x0008 | 0x0040 | 0x0010 | Hex |
Description: Low Current Period determines the current measurement period. 0x0040 is 8s, 0x0020 is 4s, 0x0010 is 2s, 0x0008 is 1s.