| RSVD (Bits 39–25): Reserved. Do not use. |
|
| PERF_MODE (Bit 24): performance mode |
|
1 = |
Active when DZT Gauging Configuration[PERF_MODE] is set |
|
0 = |
Not active when DZT Gauging Configuration[PERF_MODE] is clear |
|
| VLB (Bit 21): Very low battery warning |
|
1 = |
Detected |
|
0 = |
Not detected |
|
| OCVFR (Bit 20): Open circuit voltage in flat region (during RELAX) |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| LDMD (Bit 19): LOAD mode |
|
1 = |
Constant Power |
|
0 = |
Constant Current |
|
|
|
| RX (Bit 18): Resistance Update (toggles after every resistance update) |
|
|
|
| QMax (Bit 17): QMax Update (toggles after every QMax update) |
|
|
|
| VDQ (Bit 16): Discharge Qualified for Learning (opposite of the R_DIS flag) |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| NSFM (Bit 15): Negative Scale Factor Mode |
|
1 = |
Negative Ra Scaling Factor Detected |
|
0 = |
Negative Ra Scaling Factor Not Detected |
|
|
|
| OCVPRED (Bit 14): Open-circuit-voltage predicted |
|
1 = |
Fast OCV prediction is performed in RELAX mode. |
|
0 = |
Fast OCV prediction is not performed or not in RELAX mode |
|
|
|
| SLPQMax (Bit 13): OCV update in SLEEP mode |
|
1 = |
Active. OCV reading in process |
|
0 = |
Inactive. Completed OCV reading |
|
|
|
| QEN (Bit 12): Impedance Track™ gauging (Ra and QMax updates are enabled.) |
|
1 = |
Enabled |
|
0 = |
Disabled |
|
|
|
| VOK (Bit 11): Voltages are OK for QMax update. This flag is updated at exit of the RELAX mode. |
|
1 = |
A DOD is saved for next QMax update. |
|
0 = |
No DOD saved and QMax update is not possible. |
|
|
|
| R_DIS (Bit 10): Resistance updates |
|
1 = |
Disabled |
|
0 = |
Enabled |
|
|
|
| RSVD (Bit 9): Reserved. Do not use. |
|
|
|
| REST (Bit 8): Rest |
|
1 = |
OCV reading taken |
|
0 = |
OCV Rreading not taken or not in RELAX |
|
|
|
| CF (Bit 7): Condition Flag |
|
1 = |
MaxError() > Max Error Limit (condition cycle needed) |
|
0 = |
MaxError() < Max Error Limit (condition cycle not needed) |
|
|
|
| DSG (Bit 6): Discharge/relax |
|
1 = |
Charging not detected |
|
0 = |
Charging detected |
|
|
|
| EDV (Bit 5): End-of-discharge termination voltage |
|
1 = |
Termination voltage reached during discharge |
|
0 = |
Termination voltage not reached, or not in DISCHARGE mode |
|
|
|
| BAL_EN (Bit 4): Cell balancing |
|
1 = |
Cell balancing is possible if enabled. |
|
0 = |
Cell balancing is not allowed. |
|
|
|
| TC (Bit 3): Terminate charge |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| TD (Bit 2): Terminate discharge |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| FC (Bits 1): Fully charged |
|
1 = |
Detected |
|
0 = |
Not detected |
|
|
|
| FD (Bit 0): Fully discharged |
|
1 = |
Detected |
|
0 = |
Not detected |