Table 19-9 Current Wake in Charge Threshold| Setting(1) | Threshold(2) |
|---|
| 0x70 |
0.5mV |
| 0x72 |
1.0mV |
| 0x73 |
1.5mV |
| ... | ... |
| 0x7F | 8.0mV |
(1) The data flash setting Settings:AFE:Current Charge Wake
sets the voltage threshold.
(2) The voltage threshold is
(Settings:AFE:Current Charge Wake - 0x70 + 1) * 0.5mV.
Table 19-10 Current Wake in Charge Delay
| Setting (OCC Wake Delay 2) |
Setting (OCC Wake Delay 1) |
Delay Time |
| 0x0 |
0x00 |
-(1) |
| 0x0 |
0x01 |
7.70ms |
| 0x0 |
0x02 |
8.25ms |
| 0x0 |
0x03 |
8.80ms |
| ... |
... |
... |
| 0x1 |
0xFF |
288.20ms |
(1) Current wake in charge is disabled when
OCC Wake Delay 2 and OCC Wake Delay 1 are set to 0.
Table 19-11 Current Wake in Discharge Threshold| Setting(1) | Threshold(2) |
|---|
| 0x71 |
-0.5mV |
| 0x72 |
-1.0mV |
| 0x73 |
-1.5mV |
| ... | ... |
| 0x7F | -7.5mV |
(1) The data flash setting
Settings:AFE:Current Discharge Wake sets the voltage threshold.
(2) The voltage threshold is
(Settings:AFE:Current Discharge Wake - 0x70) * -0.5mV.
Table 19-12 Current Wake in Discharge
Delay
| Setting (OCD Wake Delay 2) |
Setting (OCD Wake Delay 1) |
Delay Time(1) |
| 0x0 |
0x00 |
- |
| 0x0 |
0x01 |
7.70ms |
| 0x0 |
0x02 |
8.25ms |
| 0x0 |
0x03 |
8.80ms |
| ... |
... |
... |
| 0x1 |
0xFF |
288.20ms |
(1) Current wake in discharge is disabled when
OCD Wake Delay 2 and OCD Wake Delay 1 are set to 0.