| RSVD (Bits 7 -
5):
Reserved. Do not use. |
|
|
|
| SC_OCC1_FAULT_DLY2_4 (Bit
4):
bit
4 of the
OCC1_FAULT
delay
bits.
DLY2 has to be written first and then DLY1. |
| SC_OCC1_FAULT_DLY2_3 (Bit 3): bit 3 of the OCC1_FAULT
delay bits. DLY2 has to be written first and then DLY1. |
| SC_OCC1_FAULT_DLY2_2 (Bit 2): bit 2 of the OCC1_FAULT
delay bits. DLY2 has to be written first and then DLY1. |
| SC_OCC1_FAULT_DLY2_1 (Bit 1): bit 1 of the OCC1_FAULT
delay bits. DLY2 has to be written first and then DLY1. |
| SC_OCC1_FAULT_DLY2_0 (Bit 0): bit 0 of the OCC1_FAULT
delay bits. DLY2 has to be written first and then DLY1. |