SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to connect USBn_DM and USBn_DP signals directly from the processor to the USB hub upstream port. The hub then distributes USBn signals to the downstream ports. As each hub has different implementation requirements, the recommendation is to follow the hub manufacturer recommendations.
For more information on USB2.0 interface, see the following FAQs:
The FAQ is generic and can also be used for AM62Ax (AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1), AM62D-Q1 and AM62Px (AM62P, AM62P-Q1) processor families.