SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
If the custom board uses USB Micro-AB connector, the USBn_ID signal from the connector is recommended to be routed to any of the processor pin. The GPIO pin used can be specified in the board device tree file, including the pinmux setting of the GPIO pin.