SPRAD21J May 2022 – October 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
An external ESD protection is recommended for the processor IOs that are connected directly to external inputs or connected to external connector. Internal ESD protection were not designed to handle the board level ESD requirements. For an overview of the ESD protection devices, see the TI ESD protection page.